BR PROFILE, RESILON® POLYURETHANE ROD BUFFER SEAL FOR HYDRAULIC APPLICATIONS | #4301BR21001500-169A


LOADING IMAGES
4301BR21001500-169A

BR PROFILE, RESILON® POLYURETHANE ROD BUFFER SEAL FOR HYDRAULIC APPLICATIONS | #4301BR21001500-169A

BR Profile rod buffer seal used in conjunction with primary rod seals for optimal performance to withstand high pressure and system pressure spikes in hydraulic cylinder and actuator applications. Robust Resilon® polyurethane for extreme wear resistance


Technical Specifications

  • Groove Width: 0.169
  • Gland Depth: 0.21
  • Seal Material: P4301A90
  • Outside Diameter (inch): 1.920
  • Inside Diameter (inch): 1.500
  • Maximum Operating Pressure: 10000 psi
  • Minimum Operating Temperature: -35 °F
  • Maximum Operating Temperature: 225 °F
  • For Fluid Type: Oil, Water
  • Color: Aqua
  • Durometer: 90 Shore A
  • Thermal Application Type: Standard Temperature (-30 to 250°F)
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Specifications Met: None
  • Media: Hydraulic
  • Unit of Measure: Length: inch
  • Maximum Surface Speed: 100 ft/min, 0.5 m/sec
  • Back-Up O-Ring Material: W4655, Nylon
Safety Warning

Item Information


AVAILABILITY:   A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes.   If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab.  To check current tooling, review the Part Number Look-up document in Product Support tab.  Contact Parker for requirements outside typical ranges shown.

PERFORMANCE ADVANTAGES
The BR Profile is a compact rod seal designed to act as a buffer seal for the primary rod seal. As a buffer seal, the BR profile provides the majority of the rod sealing performance while allowing fluid to bypass and energize the primary rod seal. Fluid located between the BR profile and the rod seal will relieve back into the cylinder by flowing past the BR profile's flexible static side lip and slotted pedestals. This relieving, or check valve function, allows the BR profile and primary rod seal to work as a sealing system without danger of developing a pressure trap. As a sealing system, the BR profile and primary rod seal provide optimal performance in the most difficult applications. The design incorporates a positively actuated back-up ring in the heel of the dynamic surface to prevent gap extrusion and to extend high pressure sealing capability.

Available in Parker's proprietary Resilon® high performance polyurethane, the BR Profile provides
• Long life
• Extrusion resistance
• Low compression set
• Robust shock load resistance
• Enhanced sealing performance in non-pressured conditions.

MATERIALS
• P4300A90 Resilon polyurethane; Temp -65 / +275F; Pressure* 5000 psi; Surface speed

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567