Stanadyne Diesel Fuel Additive - Performance Formula Injector Cleaner | #43566


LOADING IMAGES
43566

Stanadyne Diesel Fuel Additive - Performance Formula Injector Cleaner | #43566

Performance formula injector cleaner is formulated to prevent and eliminate internal diesel injector deposits commonly found in common rail and other type of Injectors.


Technical Specifications

  • Size (oz): 32
  • Treatment (gal): 100
  • Treatment (L): 379
  • Size (ml): 946
  • Application: Diesel Fuel
  • Brand: Stanadyne
  • Industry: Diesel Engines
  • Season: All Seasons
  • Size: 32 oz, 946 ml
  • Treatable Volume: 100 gal, 379 L
  • Weight: 2.01 lb, 0.911 kg
  • Product Type: Injector Cleaner
  • Technology: Fluid & Gas Handling
  • Quantity per Box: 12/case
  • Notes: Sold Individually at participating locations
Safety Warning

Item Information

Performance formula injector cleaner is formulated to prevent and eliminate internal diesel injector deposits commonly found in Common Rail and other type of Injectors. These deposits affect injector performance, which results in various engine related issues. Performance formula injector cleaner is a “one tank” clean-up of concentrated detergents designed to eliminate and prevent internal and external deposits from forming on injectors. The result is restored engine performance, increased horsepower, and improved fuel economy.
Features/Benefits:
Lubricates fuel system components to help prevent wear
Cetane improver improves combustion resulting in better starting, smoother running, and reduced engine noise
Use four to six times per year as preventive maintenance or when engine performance issues arise
Continued use of performance formula all season or performance formula warm weather recommended with every fill-up
Applications:
Diesel engine fuel additive

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700