43573 - Stanadyne Diesel Fuel Additive - Performance Formula Warm Weather Blend | Parker NA

Stanadyne Diesel Fuel Additive - Performance Formula Warm Weather Blend | #43573

43573

Stanadyne Diesel Fuel Additive - Performance Formula Warm Weather Blend | #43573

Stanadyne Performance Formula® protects your diesel engine and restores engine performance.


Technical Specifications

  • Size (ml): 208000
  • Size (oz): 7040
  • Treatment (gal): 27500
  • Treatment (L): 104000
  • Application: Diesel Fuel
  • Brand: Stanadyne
  • Industry: Diesel Engines
  • Season: Warm Weather (Ambient Temp.> 40°F [4°C])
  • Size: 7040 oz, 208000 ml
  • Treatable Volume: 27500 gal, 104000 L
  • Weight: 524 lb, 237.682 kg
  • Technology: Fluid & Gas Handling
  • Product Type: Diesel Fuel Additive
  • Notes: Sold Individually at Participating Locations
  • Quantity per Box: 1
Safety Warning

Item Information

Stanadyne Performance Formula® protects your diesel engine and restores engine performance. Formulated to provide the same benefits as Performance Formula All Season (Blue Label) without cold weather protection, Performance Formula Warm Weather Blend is recommended when ambient temperatures are above 40°F (4°C).
Features/Benefits:
Contains detergents that clean and protect the fuel system from deposits resulting in increased horsepower, torque, and improved economy
Lubricates fuel system components to help prevent wear caused by low lubricity fuels
Cetane improver improves combustion resulting in better starting, running, and reduced engine noise
Demulsifies water for more effective water separation
Corrosion inhibiters prevent rust/corrosion from forming on fuel system components
Reduces smoke and particulates
Stabilizes fuel by protecting against the formation of gums caused by oxidation
Applications:
Diesel engine fuel additive

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700