439-14188200 - NEXVA™ EVA General Service Tubing, Series 439 | Parker NA

NEXVA™ EVA General Service Tubing, Series 439 | #439-14188200

Series 439

NEXVA™ EVA General Service Tubing, Series 439 | #439-14188200 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Maximum Working Pressure (psi): 100
  • Tube O.D. (inch): 1.13
  • Tube I.D. (inch): 7/8
  • Application: EVA Tubing General Purpose
  • Media: Abrasives, Mild Chemicals (Anhydrous Ammonia), Chemicals, Mild Chemicals (Herbicides), Mild Chemicals (Pesticides), Water
  • Tube Type: EVA
  • Color: Black
  • Minimum Operating Temperature: -50 °F, -45 °C
  • Maximum Operating Temperature: 125 °F, 52 °C
  • Vacuum Pressure Rating: Light
  • Tube Inside Diameter: 7/8 inch, 22.2 mm
  • Tube Outside Diameter: 1.13 inch, 28.6 mm
  • Weight: 0.16 lb, 0.07 kg
  • Maximum Operating Pressure: 100 psi, 7.0 bar
  • Package Type: Coil
  • Length per Package: 200 ft
Safety Warning

Item Information

Parker's Series 439 Nexva EVA General Service Tubing provides versatile medium pressure service across multiple chemical-handling applications. The tubing is resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• General Industrial
• Lawn & Garden

Features/Benefits:
• Tubing: Black EVA for excellent chemical compatibility, durability and flexibility to -50°F.

Applications:
- media
• Abrasives
• Anhydrous ammonia
• Herbicides
• Insecticides
• Mild chemicals
• Water
- usage
• Drain lines
• Ammonia applicators
• Seeders
• Laboratories

Safety/Technical:
• Light suction/vacuum
• Does not meet ARPM IP-14.
• Do not use for high pressure anhydrous ammonia delivery/transfer service.

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583