XTREAMPURE® XP Liquid Filter Cartridge | #44133


LOADING IMAGES
44133

XTREAMPURE® XP Liquid Filter Cartridge | #44133

XP-PPS-6050V


Technical Specifications

  • Changeout Pressure Differential: 35 PSID
  • Nominal Inside Diameter: 3"
  • Nominal Outside Diameter: 6.3"
  • Flow Direction: Inside-to-Outside
  • Maximum Pressure Differential: 50 PSID
  • Model Number: ELMT XP-PPS-6050V
  • Product Series: XP-PPS
  • Micron Rating: 5
  • Cartridge Length: 60.5"
  • Filter Construction: Pleated
  • Filter Material: Polyphenylene Sulfide (PPS)
  • End Cap Configuration: SOE - Open top w/ handle outer chevron-style seal, closed bottom
  • End Cap Material: 304SS
  • Seal Material: Viton
  • Body Material: 304SS
  • Core Material: N/A
  • Maximum Operating Temperature: 400 F
  • pH Range: 2-14
  • Division: Industrial Process Filtration Division
  • Brand: PECO
  • Nominal Outside Diameter: 6.3 inch
  • Nominal Inside Diameter: 3 inch
  • Changeout Pressure Differential: 35 psid
  • Maximum Pressure Differential: 50
  • Flow Direction: Inside-to-Outside
  • Quantity per Box: 1
  • Product Type: Filter Cartridge
  • Industry: Oil and Gas
  • Technology: Filtration
Safety Warning

Item Information

The XtreamPure®, Series XP, is a large 6” diameter cartridge designed to flow liquid from inside-to-outside. This design has several advantages. It allows for high flow rate capability within a single cartridge so fewer cartridges are needed compared to traditional 2.5” and 3” diameter designs. It keeps contaminants trapped within the cartridge, so the vessel remains clean. The cartridge includes a handled end cap with patented Chevron seal technology to provide an absolute sealing of the cartridge to the basket support. This means there is no need for tools when sealing making it a safe, user-friendly choice while also reducing maintenance time and money.

XtreamPure cartridges can be used in PECO brand Series 55HX and 55VX Filter Vessels or in competitors vessels with similar fit and function.


INDUSTRIES
•Industrial & Chemical Processing
•Oil & Gas

FEATURES/BENEFITS
•Single cartridge high flow rate capability
•Multiple style choices to handle any temperature, compatibility and cleanliness
•Large 6” diameter design yields higher flow rates and longer on-stream life than standard 2.5”
filters, thus requiring use of fewer cartridges and cutting capital expenditure and change-out time.
•Patented Chevron seal ensures complete sealing compared to a standard o-ring seal, especially when support plate or baskets are out of round
•No tools are required to install or remove the cartridge and the integrated handled end cap provides a simple safe design to reduce change-out downtime
•Inside-to-outside flow ensures contaminant is captured inside the cartridge which provides cleaner and easier extraction during change-outs


APPLICATIONS
•Process Water
•Amine Systems
•Process Fluids
•Chemicals & Solvents
•Offshore Pre-RO Water
•Hydrocarbons
•Condensate

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Phone

+1 (940) 325-2575

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106