Ball Bearing Guided, Standard Manual Linear Slides - 4000 Series | #4627


LOADING IMAGES
Obsolete: 4627

Ball Bearing Guided, Standard Manual Linear Slides - 4000 Series | #4627 OBSOLETE

This part is no longer available from Parker. Contact us to find an alternative solution for your application.


Technical Specifications

  • Travel (inch): 27
  • Type: English Model
  • Payload (lbs): 410
  • Product Type: Linear Slide
  • Product Series: 4000 Series
  • Number of Axes: 1
  • Bearing Type: Ball
  • Mounting Option: English Model
  • Maximum Travel: 27 inch, 685.8 mm
  • Width: 2.62 inch, 66.5 mm
  • Load Capacity: 410 lb, 186 kg, 150 to 499 lb

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

This part is no longer available from Parker. Contact us to find an alternative solution for your application. Ideally suited to all kinds of linear handling and pick and place applications, Parker's ETT Series, a tubular style linear motor, offers a unique solution for machine builder's, OEM's, and users alike. The tubular motor is made up of two main components; the stator with integrated feedback (body) and the rod (shaft) with embedded magnets, making it a direct driven, rod-style, thrust actuator. The ETT is characterized by its high speed, high acceleration and dynamic positioning capability, giving superior control and lower overall cost of ownership as compared to typical pneumatic positioners, due to its high efficiency and overall energy savings. Having full compliance with the DIN ISO 15552:2005-12 mounting standard ensures simplicity of mechanical integration of the ETT and reduces overall design complexity. A wide variety of optional accessories are available for the ETT to facilitate ease of mounting.

The ETT's linear motor technology eliminates the need for an additional belt or screw, gearhead and motor as in many electromechanical positioners, creating greater performance in a smaller overall package. This reduction of components also serves to mitigate overall system cost and reduce installation costs. By eliminating bearing components, potential wear items are removed equating to drastically reduce overall maintenance. The high thermal efficiency of the ETT give it high reliability and greatly extended life characteristics and make it ideal for high duty cycle applications.

The ETT comes standard with IP67 protection for harsh, wash-down environments. Parker offers a wide range of servo drive options that are ideal for use with the ETT, enabling customers to obtain the complete motion solution from one supplier. The ETT is ideally suited for any pick and place or linear handling application requiring high dynamic performance.

Markets:
• Industrial Manufacturing
• Automotive
• Packaging / Warehouse
• Food & Bev
• Pharmaceutical

Features/Benefits:
• Maximized dynamic linear motion and position control
• 1 VPP Sin/Cos feedback available for applications needing high resolution
• Ideally suited for pneumatic substitution where greater position control capabilities are required
• Various lengths and sizes meet the requirements of the pneumatic ISO flange standard (DIN ISO 15552:2005 12) for simplified mechanical integration
• Swiveling electrical connectors and extensive accessory options allow flexible mounting
• Reduced mechanical complexity delivers high energy efficiency and reduces maintenance
• AISI304 stainless steel shaft allows it's use in "clean" environments
• High thermal efficiency improves reliability and increases mechanical life
• IP67 protection for harsh, wash-down environments
• Wide choice of accessories and rod end mounting options, including swivel rod eye, increases flexibility

Applications:
• High dynamic performance applications
• Factory Automation
• Pick & Place
• Material Handling

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514