462PU-4-4 - Medium Pressure Parkrimp No-Skive Hose 462PU/462PU Twin | Parker NA

Medium Pressure Parkrimp No-Skive Hose 462PU/462PU Twin | #462PU-4-4

462PU-4-4

Medium Pressure Parkrimp No-Skive Hose 462PU/462PU Twin | #462PU-4-4

Parker Elite No-Skive Compact Hose 462 has been designed for a working pressure up to 42,5 MPa and a temp. range from -40 °C up to +100 °C. The hose range is compatible with No-Skive fittings in steel and stainless steel.


Technical Specifications

  • Hose Cover Type: Polyurethane
  • Hose Type: Twin Line
  • Hose I.D. (size): -4
  • Brand: Parker
  • Media: Air (General Industrial Air), Coolants (Glycol, Water-Glycol), Lubricants, Petroleum Hydraulic Fluids, Water
  • Specifications Met: EN 857, Type 2SC, ISO 11237, Type 2SC
  • Compatible Fitting: 48 Series
  • Inside Diameter: 1/4 inch, 6.4 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: Cranes & Lifting Equipment, Over-the-Sheave, Lifting Platforms, Telehandlers, Aerial Lift, Reel Applications
  • Hose Reinforcement Material: 2 Braids of High Tensile Wire
  • Outside Diameter: 1.110 inch, 28.2 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial, Off-road Machinery
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose
  • Product Style: No-Skive Compact
  • Maximum Operating Pressure: 6160 psi, 42.5 MPa, 425 bar
  • Minimum Bend Radius: 75 mm, 2.953 inch
  • Design Factor: 4:1
  • Minimum Operating Temperature: -50 °C, -58 °F
  • Materials of Construction: Rubber
  • Cover Material: Polyurethane Premium-quality
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Weight: 0.60 kg/m, 0.40 lb/ft
Safety Warning

Item Information

Parker's Medium Pressure Elite No-Skive Compact hoses 462PU/462PU Twin Twin meet EN 857-2SC - ISO 11237 - Type 2SC and offer an excellent solution for the more demanding market requirements. Advanced materials and production technologies are applied to address the market's top compact hose application priorities such as routing ease, abrasion resistance, bend radius, media and environmental influence. 462PU is available as single or twin line with a very abrasion resistant polyurethane cover and has been specially developed to meet the challenges of over-the-sheave applications. This is why their main applications are forklift masts, telehandlers and materials handling equipment. The Medium Pressure hose range is complemented by a full selection of compatible No-Skive fittings in steel and stainless steel.

Markets

 

• Construction Equipment
• Injection Moulding
• Forestry and Agriculture
• Materials Handling
• Pulp and Paper

Features/Benefits

 

• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety combined with the longest service life of the final product to the end-users.
• High quality compounds allows thin covers, less weight, long service life.
• High flexibility for easier installation and increased service life.
• High abrasion resistance hose covers superior to ISO 6945 requirements, extending service life.
• Small bend radii and light weight for applications where space and weight are determining factors.
• High ozone-resistant cover compounds extending weathering and aging resistance.
• Complete No-Skive fitting technology across the full range of medium pressure hoses providing simpler, quicker and safer hose assembly.

Applications

 

• All mobile and industrial medium pressure applications
• Construction machines
• Agriculture and forestry machines
• Materials handling machines
• Automotive/machine tool
• Injection moulding and pulp and paper machines
• The 462PU and 462PU Twin is ideal for truck cranes and lifting equipment such as forklift trucks, aerial lift, cranes, telehandlers, lifting platforms and is also the preferred product for over-the-sheave or reel applications. 462PU or 462PU Twin is the best solution for all the demanding medium pressure hydraulic applications in all markets, especially mobile and construction equipment.

 

Medium Pressures Hoses -  462PU, 462PU Twin are compatible with the Parker Parkrimp medium pressure fitting series 46 and 48

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513