Brass 45° Flare Fittings | #46F-6-6


LOADING IMAGES
46F-6-6
Click to View CAD Model

Brass 45° Flare Fittings | #46F-6-6

3/8" Flare to 3/8" Female Thread Connector


Technical Specifications

  • Connection 2 Tube Outside Diameter: NA
  • Connection 2 Thread Size: 3/8 inch
  • Connection 3 Thread Size: NA
  • Connection 3 Type: NA
  • Product Style: Flare to Female Pipe
  • Connection 1 Type: Flare
  • Connection 1 Tube Outside Diameter: 3/8 inch
  • Connection 1 Thread Size: 5/8-18 inch
  • Connection 2 Type: Female Pipe
  • Connection 3 Tube Outside Diameter: NA
  • Shape: Connector
  • Brand: Parker
  • Technology: Fluid & Gas Handling
  • Division: Fluid System Connectors Division
  • Minimum Operating Temperature: -65 °F, -53 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Maximum Operating Pressure: 1000 psi, 68.9 bar
  • Tube Material: Copper, Aluminum, brass, Welded Steel Hydraulic tubing that can be flared
  • Media: Water, Air, Inert and Non-combustible Gasses, Flammable Liquid, Freon
  • Application: Adapters, Fuels, Natural Gas, Propane, Refrigerant Lines
  • Specifications Met: SAE J512, SAE J513
  • Body Material: Brass
  • Nut Material: Brass
  • O-Ring Material: Fluorocarbon
Safety Warning

Item Information

Parker's 45° flare fittings are economical for a metal-to-metal seal that are designed for high pressure service and have exceptional resistance to mechanical pull out. The positive nature of the connection with the flare on the tube clamped between the nut and the body makes for extreme dependability and safety. Flare fittings are appropriate alternatives for solder type joints where an open flame is either not desired or impractical. Fittings are available in forgings for refrigeration applications. Fittings meet functional requirements of SAE J512 and J513.

Markets:
• Refrigeration
• Heavy Duty Truck
• Mobile
• Industrial
• Heating
• Air conditioning

Features/Benefits:
• All brass construction
• Forged nuts for refrigeration applications
• Long nuts for vibration
• U.L. listed for flammable liquids
• Functional requirements of SAE J512 & SAE J513
• Economical
• Metal-to-metal seal
• Use with copper, brass, aluminum and welded steel hydraulic tubing that can be flared

Applications:
• Refrigerant lines
• Propane lines
• Fuels
• Natural Gas
• Oil burners
• Adapters

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547