Tight Tolerance Wear Ring for Rods (WRT) | #4733WRT125-06000-XXXX


LOADING IMAGES
4733WRT125-06000-XXXX

Tight Tolerance Wear Ring for Rods (WRT) | #4733WRT125-06000-XXXX

Parker's WRT profile tight-tolerance rod wear rings are the premier bearings for light- to heavy-duty hydraulic applications.


Technical Specifications

  • Radial Cross Section: 0.125
  • Rod Diameter: 6.000
  • Throat Diameter: 6.020
  • Groove Diameter: 6.251
  • Groove Width: Wear Ring Width + 0.010 inch
  • Minimum Operating Temperature: -65 °F
  • Maximum Operating Temperature: 275 °F
  • Seal Material: W4733
  • For Fluid Type: Oil, Oil, Fuel
  • Color: Green
  • Thermal Application Type: Expanded Low and High Temperature (< -30°F, > 250°F)
  • Polymer Material Options: Polyamide (PA)
  • Specifications Met: None
  • Media: Hydraulic
  • Unit of Measure: Length: inch
Safety Warning

Item Information

AVAILABILITY
A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes.   If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab.  To check current tooling, review the Part Number Look-up document.  Contact Parker for requirements outside typical ranges.

Parker’s WRT profile tight-tolerance rod wear rings are the premier bearings for light- to heavy-duty hydraulic applications.  In applications where pressure and temperatures reach their extremes, a tight tolerance wear ring (held to +/- .001” under 6”) allows for a more precise fit of components, resulting in less dimensional “play.”  This allows the extrusion gap to be smaller for tight-tolerance wear rings, thus increasing the seal’s pressure rating beyond what it is rated when used with standard-tolerance (+/-.0025) wear rings.

WRT Profile wear rings are available in standard sizes from 7/8" up to 7" rod diameters (larger sizes upon request).  WRT profile wear rings feature chamfered corners on the O.D. and are designed to snap open during assembly to hold tight against the head gland, eliminating rod interference and simplifying installation.  

Part numbers are shown for standard sizes and hardware dimensions and may be produced in virtually any width from 0.125 to 2.000 inch or larger based upon bore diameter.  The “XXXX” characters in the part number reflect wear ring width based upon desired size.   

For example:  ½” wide = 0.500 and for part numbering purposes, final four XXXX characters would be substituted with 0500.  (To produce final four characters of part number, use this method:  0.500 x 1000 = 0500.)  Please see literature in Product Support tab for assistance.

Three types of end cuts are available:  butt cut (standard), angle cut, and step cut.  The butt cut is the most common and most economical cut.  Angle cuts and step cuts provide added performance by ensuring bearing area overlap at the wear ring’s gap.  For assistance with part numbering for angle cuts and step cuts, please view Section 9 of Parker’s Fluid Power Seal Design Guide, Catalog EPS5370.  (See link in the “Product Support” tab.)

Additional cross-sections may be available if required.

If you need technical assistance with determining recommended wear ring widths, or alternate cross-sections for your specific application, please contact Parker EPS Division’s application engineering team at 801-972-3000.

Standard Material:  W4733 WearGard™

Radial Tolerance:  
• Up to 5 3/4” inside diameter:  +.000"/ -.002"
• 5 3/4” to 7” inside diameter:  +.000/-.003”

End Cuts:
• Standard:  Butt Cut.  
• Optional:  Angle cut (skive cut), Step cut

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567