4826061603D - IECEx/ATEX Electrical parts for Fluid Control Solenoid Valves | Parker NA

IECEx/ATEX Electrical parts for Fluid Control Solenoid Valves | #4826061603D

Click to View CAD Model
4826061603D

IECEx/ATEX Electrical parts for Fluid Control Solenoid Valves | #4826061603D

Parker's broad range of electrical parts, IECEx and ATEX certified for use in hazardous areas


Technical Specifications

  • ATEX Specifications Met: II 2 G - Ex mb IIC T4 / T5
  • Electrical Connection: Cable connection (3 x 0.75 mm²) encapsulated with coil, cable material according to application. 6 m cable length
  • Minimum Ambient Temperature: -40°C
  • Insulation Class: F 155 °C
  • Maximum Ambient Temperature: +85°C / +65°C
  • Coil Type: ELECTRICAL PART LOW POWER 22 mm
  • Power Supply Voltage: 220-230V 50Hz
  • Coil Power Consumption: 2 W
  • Coil Temperature Range: -40 to +85 / +65 °C
  • Specifications Met: CE
Safety Warning

Item Information

The Parker's broad range of IECEx and ATEX electrical parts for the Process Industry includes many product solutions for the different hazardous areas preventing risk of explosion. This range includes product solutions for any scope in the relative industry: from the most resistant 316L solutions for offshore applications to the smallest and most compact Zone 2 options for piped or NAMUR valves. In any case, the most relevant benefit is represented by the coil modularity. Different options may be mounted on the same valve and different valves may be assembled with the same coil design. This unique value delivered by Parker can optimize the total ownership costs delivering high reliability, extreme flexibility and best competitiveness.

Markets:
- Power Generation
- Oil & Gas
- Pharmaceutical
- Food & Beverage production, storage
-Chemical Production

Applications:
- Piped or Namur Valve control
- Valve Actuation

Features/Benefits:
-Coil Modularity
- Wide Range of Protection Mode

Read More Show Less

CAD Drawings + Files


Related Documents

Literature and Reference Materials
Parker--General Catalogue--0112UK
Product Demos & Tutorials
Solenoid Valves Overview Video
×


Find a Distributor

Where to Buy

Local Contact

Fluid and Climate Controls Europe

Parker Hannifin Manufacturing S.r.l.

Via E.Fermi, 5

Gessate (MI)

Italy

20060

Phone

+39 02 951251

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A18171