482ST-6 - Hydraulic Industry Standard Hose 1275-3250 PSI – 482 Hose | Parker NA

Hydraulic Industry Standard Hose 1275-3250 PSI – 482 Hose | #482ST-6

482ST-6

Hydraulic Industry Standard Hose 1275-3250 PSI – 482 Hose | #482ST-6

Parker's 482 hose is a hydraulic industry standard hose that has a pressure range of 1275-3250 PSI, with a synthetic rubber inner tube which provides wide fluid compatibility.


Technical Specifications

  • Hose I.D. (size): -6
  • Hose Cover Type: Super Tough Cover
  • Weight: 0.23 lb/ft, 0.34 kg/m
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: EN 853, Type 1SN, ISO 1436, Type 1SN, SAE 100R1, Type AT
  • Compatible Fitting: 43 Series, 42 Series
  • Hose Reinforcement Material: 1 Braid of Steel Wire
  • Inside Diameter: 3/8 inch, 10 mm
  • Nominal Hose Inside Diameter: 10 mm
  • Outside Diameter: 0.690 inch, 17 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Maximum Operating Pressure: 3000 psi, 21 MPa
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber Abrasion Resistant, MSHA Approved
  • Minimum Bend Radius: 2-1/2 inch, 65 mm
  • Maximum Operating Temperature: 212 °F, 100 °C
Safety Warning

Item Information

Parker's 482 hose is a hydraulic industry standard hose that has a pressure range of 1275-3250 PSI, with a synthetic rubber inner tube which provides wide fluid compatibility. The 482 hose is designed, built, and tested to meet SAE 100R1 performance specifications. Sizes range from ¼” to 1” in diameter with different cover options available for various markets.

Markets:
• Transportation
• Military
• Construction
• Agriculture
• Utility Equipment
• Personnel Lift Equipment
• Material Handling

Features/Benefits:
• ToughCover or SuperTough cover options to prevent abrasion
• Half SAE bend radius for ease of installation and low force to flex
• 1275-3250 PSI working pressure in different sizes
• ISO 1436-1 Type 1SN / SAE J517 100R1AT / EN 853 Type 1SN certifications

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings
• 42 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583