SOFT-SHIELD 4850 Electrically Conductive Foam EMI Shielding Gaskets | #4850-12-020-060-06096


LOADING IMAGES
4850-12-020-060-06096

SOFT-SHIELD 4850 Electrically Conductive Foam EMI Shielding Gaskets | #4850-12-020-060-06096

Parker Chomerics SOFT-SHIELD® 4850 conductive, Z axis foam consists of silver-plated fibers embedded into low density open cell urethane foam for stable electrical performance as well as superb conductivity with extremely short ground paths.


Technical Specifications

  • Length: 24 in (609.6 mm)
  • Adhesive Type: Electrically Conductive PSA
  • Width: 0.236 in (6 mm)
  • Shape: Strip Length
  • Thickness: 0.079 in (2 mm)
  • Shelf Life: 24 Months (with adhesive), Indefinite (no adhesive)
  • Storage Temperature: 70 ± 20 °F, 21 ± 10 °C
  • Fabric Material: Silver-Plated Fibers into Urethane Foam
  • Noise Shielding Level: 95 dB (Avg) 20 MHz to 10 GHz, 91 to 100 dB (Avg)
  • Operating Temperature: -40 to 70 °C, -40 to 158 °F
  • Deflection at Pressure: 0.15
  • Flammability Rating: UL 94 V-0
  • Product Series: SOFT-SHIELD 4850-STRIP
  • Product Style: Conductive Foam
Safety Warning

Item Information

Parker Chomerics SOFT-SHIELD® 4850 series multiplanar, conductive, Z axis foam consist of silver-plated fibers embedded into low density open cell urethane foam and provide stable electrical performance as well as superb z-axis conductivity with extremely short ground paths. The optimized conductive fiber construction allows for exceptional physical and mechanical properties. Manufactured in rolls, SOFT-SHIELD® 4850 can be easily die cut or slit into rectangular/square strip gasket seals.

SOFT-SHIELD® 4850-STRIP consists of SOFT-SHIELD® 4850 in pre-cut strips that are ready to apply and ideal for quick install applications.

Features and Benefits:
• UL 94 V-0 flammability rating
• Excellent through resistance (< 30 milliohm at 25% gasket deflection)
• Option of uniform electrically conductive (silver-plated copper) acrylic pressure sensitive adhesive (PSA)
• Excellent compression set properties
• Very low closure force
• Non-Nickel bearing material
• Non-Bromine bearing material (silver plated materials)
• ROHS compliant
• Roll form compatible with high speed/low cost part conversion
• Compartmental shielding or easy “peel-and-stick” grounding applications

Typical Applications:
• I/O panels
• Backplanes
• Connectors
• Access panels
• Telecom infrastructure rack and enclosure components
• Servers and desktop PCs
• LCD/PCP large screen TV’s
• Indoor electronics applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336