48KBTF06FVP - Quick Coupling made of Thermoplastic with Parker Profile, Series 48 | Parker NA

Quick Coupling made of Thermoplastic with Parker Profile, Series 48 | #48KBTF06FVP

Click to View CAD Model
48KBTF06FVP

Quick Coupling made of Thermoplastic with Parker Profile, Series 48 | #48KBTF06FVP

Quick coupling system with nominal diameter 7 for pneumatic and fluid handling applications up to 10 bar. Coupling system with Parker profile. Available made of thermoplastic - POM, PVDF or PVDF with peek spring.


Technical Specifications

  • Color: standard
  • Material: POM or PVDF or PVDF with PEEK-spring
  • Version: Coupler with valve, Hose Barb
  • Hose I.D.: 6
  • Connection Type: Hose Barb
  • Type: Coupling
  • Connection Thread Size (inch): na
  • Diameter: 7 nom
  • Flow Rate: 760 L/min
  • Maximum Operating Temperature: 120 °C
  • Minimum Operating Temperature: -20 °C
  • Length: 81 mm
  • Maximum Operating Pressure: 8 bar
  • Outside Diameter: 26 mm
  • Hex Size: 21 mm
  • Valve Included: Yes
  • Seal Material: NBR or FKM
Safety Warning

Item Information

Parker's Quick Coupling Series 48 made of POM and PVDF has been developed for use in the medical, chemical, food handling, pharmaceutical and laboratory technology industries. The system is also available in a solid plastic design (RectuChem+). Here the metal springs are replaced by springs made of PEEK, an extremely resistant synthetic material.

The coupling system is developed for single-hand operation. The color coding of the coupling and plug offers a guarantee for avoiding mix-ups between media when coupling. The coupling is also available with no valve for a straight-through system.


Markets:

- Machinery Construction

- Automotive

- Process

- Life Science

- Industrial


Features/Benefits:

- Splash proof design - Plug is sealing prior to opening the valve.

- Only provider of a complete thermoplastic coupling (with PEEK spring)

- No mix-ups between media due to the color coding of coupling and plug

- Single-hand operation for easy and fast connection


Applications:

- Food and chemical processing

- Bio fluid transfer

- Thermal Management

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098