Ball Bearing Guided, Large Frame Manual Linear Slides - 4900 Series | #4900-08


LOADING IMAGES
4900-08

Ball Bearing Guided, Large Frame Manual Linear Slides - 4900 Series | #4900-08

The 4900-series of large frame ball-bearing guided manual linear slides offer travels of up to 12", payloads up to 294 lbs, plus exceptional smoothness, extremely low friction and a very good straightness and flatness accuracy.


Technical Specifications

  • Travel (inch): 8
  • Payload (lbs): 205
  • Type: English Model
  • Product Type: Linear Slide
  • Product Series: 4900 Series
  • Number of Axes: 1
  • Bearing Type: Ball
  • Mounting Option: English Model
  • Maximum Travel: 8 inch, 203.2 mm
  • Width: 6 inch, 152.4 mm
  • Load Capacity: 205 lb, 93 kg, 150 to 499 lb

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker 4900-Series Ball Slides are mechanically simple linear bearings, designed and assembled to provide exceptional smoothness and linear straight line accuracy. This is achieved by the ball and rod linear bearing design. The ball and rod bearings on Parker ball slides consist of two rows of hardened steel balls, each preloaded between four hardened ground steel rods. This design provides ultra-smooth, extremely low-friction motion by reducing the contact area between the balls and the ways. Additionally, this design provides extremely good straight line and flatness accuracy. All Parker ball bearing slides incorporate 440C hardened stainless steel ball and rods to ensure corrosion resistance and long life. Both the top and base aluminum mounting surfaces are precision machined to ensure flatness. Available in both Imperial and metric mounting configurations. Ball slides are functionally much more reliable than simple dovetail slides, since there is no direct sliding contact of the top and bottom members. Ball slides eliminate the rapid wear problems, regular lubrication requirements, and “stiction” (skipping and jumping caused by the increased force needed to initiate movement) characteristic of dovetail slides.

The 4900 Series ball bearing linear slides are the largest of the ball bearing slides. Two linear rows of bearings (one located on each side of the base), support the carriage and provide smooth, accurate, linear guidance.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Travels up to 6.0”
• Payloads up to 29.4 lbs
• 0.75, 1.00, and 1.25 inches wide
• 0.00008 inch straight-line accuracy per inch of travel (0.00025 inches for miniatures)
• Non re-circulating ball bearing races for smooth, low-friction motion
• Precision ground mounting surfaces to assure flatness and parallelism
• Hardened and precision ground 440C stainless steel balls and rods
• Factory preloaded to precision specifications to eliminate any side play and provide a uniform coefficient of friction Applications:

Applications:
• Metrology
• Focusing
• Laser alignment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Controls & Motion Division

200 Kisco Avenue

Mount Kisco

NY

USA

10549

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514