Manual Driven, Ball Bearing Guided, Large Frame Linear Positioning Stages - 4900 Series | #4917


LOADING IMAGES
4917

Manual Driven, Ball Bearing Guided, Large Frame Linear Positioning Stages - 4900 Series | #4917

4900-series large frame ball-bearing guided manual linear positioners have an integral drive mechanism and offer travels up to 12", payloads up to 294 lbs, plus exceptional smoothness, extremely low friction and a very good straightness/flatness accuracy


Technical Specifications

  • Locking: No
  • Travel (mm): 50
  • Drive Mechanism: Metric Micrometer
  • Travel (inch): (metric)
  • Payload (lbs): 100
  • Type: English Model / Standard Thimble
  • Product Type: Linear Stage
  • Product Series: 4900 Series
  • Number of Axes: 1
  • Bearing Type: Ball
  • Mounting Option: English Model, Standard Thimble
  • Maximum Travel: (metric), 50 mm
  • Width: 6 inch, 152.4 mm
  • Load Capacity: 100 lb, 45 kg, 150 to 499 lb
  • Drive Train Type: Metric Micrometer

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s 4900 Series of precision linear manual stages provide controlled, precise point to-point positioning along a linear axis. Stages are comprised of two basic components: a precision linear ball slide which serves as a linear bearing and guide, and a drive mechanism which accurately moves and positions the slide top along the linear axis.

The 4900 Series is our largest ball bearing manual positioner. The 4900 Series offers high payload capacity, a variety of drive mechanisms, and excellent precision.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Travels up to 12.0”
• Payloads up to 294 lbs
• Micrometers, Leadscrews, and knob drive mechanisms
• Non re-circulating ball bearing races for smooth, low-friction motion
• Precision ground mounting surfaces to assure flatness and parallelism
• Hardened and precision ground 440C stainless steel balls and rods
• Factory preloaded to precision specifications to eliminate any side play and provide a uniform coefficient of friction

Applications:
• Metrology
• Focusing
• Laser alignment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Controls & Motion Division

200 Kisco Avenue

Mount Kisco

NY

USA

10549

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514