4991 00 17 - Ball Valves Standard Series | Parker NA

Ball Valves Standard Series | #4991 00 17

Click to View CAD Model
4991 00 17

Ball Valves Standard Series | #4991 00 17

This range of valves with fluoropolymer seals, available in compact, standard and lockable series, covers many industrial applications for which the fluids conveyed and working temperatures require this seal material.


Technical Specifications

  • Body Material: Chromium plated brass
  • Handle: Compact Lever, plastic
  • O-Ring Material: na
  • Connection 1 Thread Size (metric): G3/8
  • Stem Material: na
  • Stem Seal Material: na
  • Ball Seal Material: PTFE
  • Diameter Nominal (DN): 8
  • Shape: 2/2 standard compact serie in-line ball valve male and female
  • Maximum Flow Rate: n/a
  • Operating Pressure: 0 to 3 MPa, 0 to 40 bar
  • Brand: Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment
  • Application: Pneumatics, Process Control, Safety, Fluid Control, Agricultural Machinery, Textile, Plumbing, Air Conditioning, Heating
  • Technology: Fluid & Gas Handling, Process Control, Pneumatics
  • Product Type: Ball Valves
  • Product Style: Male and Female Compact Ball Valve
  • Product Series: Standard Series
  • Function: 2-Way
  • Operation Type: Lever-operated
  • Shape: Inline
  • Maximum Operating Pressure: 30 bar, 3 MPa, 435 psi
  • Flow Rate: n/a
  • Connection Type: BSPP
  • Connection Size: G3/8
  • Orifice Size: 8 mm
  • Configuration: 2/2
  • For Fluid Type: Gases, Water, Water Vapour, Oil, All Fluids Compatible with the Component Materials
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Temperature: 90 °C, 194 °F
  • Mounting Type: Inline
  • Actuation Type: Manual
  • Specifications Met: DI: 97/23/EC (module PED A - diameters greater than 25 mm), DI: 2006/42/EC (Machinery Directive), RoHS, REACH
  • Body Material: Chrome-Plated Brass
  • Seat Material: PTFE
  • Seal Material: PTFE
  • Stem Material: Nickel Plated Brass
  • Ball Material: Chrome-Plated Brass
  • O-Ring Material: PTFE
  • Handle Type: Black, Short Lever (Polymer)
  • Weight: 0.087 kg, 0.1914 lb
  • Quantity per Box: 5
  • Region of Origin: Italy
Safety Warning

Item Information

This range of valves with fluoropolymer seals, available in compact, standard and lockable series, covers many industrial applications for which the fluids conveyed and working temperatures require this seal material.

Features/Benefits:

- Optimised Installation

• Full fluid flow
• Long or butterfly lever
• Corrosion resistance
• A lockable version for operational safety
• Good value/performance ratio

- Wide Compatibility

• Numerous compatible fluids
• Can be used for low and medium pressure applications
• Surface treatment for corrosion protection

Markets:

• Machine Tools
• Agricultural Machinery
• Wearing Apparel
• Plumbing
• Air Conditioning
• Heating

Applications:

• Allow/Stop Industrial Fluids Circulation on Industrial Circuits
• Suitable for Low and High Temperatures

Technologies:

• Industrial valves
• Lockable valve
• Standard valve
• Compact valve
• Corrosion resistance
• Ball valve manufacturer

Technical Characteristics:

• Fluids: Compressed air, gas, water, water vapour, oil and all fluids compatible with the component materials
• Materials: steel with plastic sleeve, technical polymer, treated zamak, treated steel, PTFE, galvanised steel, nickel-plated brass, nickel-plated or chromium-plated shot-blasted brass, nickel-plated or hard chromium-plated brass, FPM, silicone free
• Pressure:
Standard and Lockable Series: 0 to 40 bar
Compact series: 0 to 35 bar
• Temperature:
Standard and Lockable Series: -20°C to +130°C
Compact series: -10°C to +90°C

Regulations:

• DI: 97/23/EC (module PED A - EC diameters greater than 25 mm)
• DI: Machinery Directive 2006/42/EC
• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 89/392/EC

Product Types:

• 2/2 Standard In-Line Ball Valve, Female BSPP Thread
• 2/2 Standard Compact In-Line Ball Valve, Male/Female BSPP Thread
• 2/2 Standard Compact In-Line Ball Valve, Female BSPP Thread
• 2/2 In-Line Lockable Ball Valve, Female BSPP Thread
• 2/2 In-Line Lockable Vented Ball Valve, Female BSPP Thread

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098