Tube Fitting Caps and Plugs | #4BLP4-825


LOADING IMAGES
4BLP4-825 4BLP4-825 4BLP4-825
Click to View CAD Model

Tube Fitting Caps and Plugs | #4BLP4-825

Alloy 825 Stainless Steel Plug for 1/4 in. Parker Tube Fitting - A-LOK Series


Technical Specifications

  • Materials of Construction: Alloy 825
  • Fitting Type: Two Ferrule Tube Fitting A-LOK®
  • Specifications Met: n/a
  • Thread Size: 7/16"-20
  • Options: n/a
  • Tube Outside Diameter: 1/4" (O.D.)
  • Division: Instrumentation Products Division
  • Brand: A-LOK
  • Product Type: Compression Fittings
  • Product Style: Plugs
  • Shape: n/a
  • Maximum Operating Pressure: n/a
  • Minimum Operating Temperature: n/a
  • Maximum Operating Temperature: n/a
  • For Fluid Type: Gases, Liquid, Fuels, Oil, Corrosive, Natural Gas (CNG), Hydrogen, Steam, Petroleum Oil
  • Length: -
  • Technology: Process Control
  • Application: Instrumentation, Analytical Installations, Hydrogen Service, Offshore Control Panels, Sensing Lines, Research Labs
  • Industry: Chemical, Petrochemical, Transportation, Power Generation, Oil & Gas
Safety Warning

Item Information

The Parker plug is used to plug a port on a Parker tube fitting (single ferrule or two ferrule), and it has machined ferrule(s) already inside. The Parker cap is used to cap off a piece of instrumentation tubing. It is a complete Parker assembly and includes a nut, a front ferrule, a back ferrule (two ferrule A-LOK fitting only), and a tube fitting body which is blank. Both the plug and cap can be pressurized in order for systems to be pressure tested to the maximum pressure rating of the system.

Parker Tube Fitting Caps and Plugs are available for fractional tube sizes from 1/16” through to 2” O.D. and for metric sizes from 2 mm through to 25 mm O.D. across a range of corrosion resistant materials.

Industries:
• Chemical
• Transportation
• Power
• Oil and Gas
• Research Labs

Features/Benefits:
• Plugs for plugging open ended CPI™ / A-LOK® fitting ends
• Caps for capping open ended tubing can be disassembled and reasembled many times while retaining a leak tight seal - ensure system has been depressurized before doing so
• NACE and NORSOK standard
• Oxygen cleaning option - "OXY" suffix to part number

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• Offshore Control Panels
• Sensing Lines

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516