4F-PR4-BNT-SS - Ball Valve, Plug Valve - PR Series | Parker NA

Ball Valve, Plug Valve - PR Series | #4F-PR4-BNT-SS

4F-PR4-BNT-SS

Ball Valve, Plug Valve - PR Series | #4F-PR4-BNT-SS

316 Stainless Steel Plug Valves provide positive leak tight shut-off, high flow capacity, and quick quarter-turn operation in a compact, barstock body.


Technical Specifications

  • Connection 2 Size: 1/4"
  • Body Material: 316 Stainless Steel
  • Connection 1 Size: 1/4"
  • Connection 2 Style: NPT F
  • Connection 1 Style: NPT F
  • Back-up Ring Material: PTFE
  • Maximum Operating Pressure (psi): 3, 000
  • Flow Capacity (Cv): 1.24
  • Maximum Operating Pressure (bar): 207
  • Seal Material: Nitrile Rubber
  • Connection 1 Size: 1/4 inch, NPT F
  • Connection 2 Size: 1/4 inch, NPT F
  • Flow Rate: 1.24 Cv
  • Seal Material: Nitrile Rubber
  • Back-Up O-Ring Material: PTFE
  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Body Material: Stainless Steel 316
Safety Warning

Item Information

Parker’s PR Series Plug Valves provide positive leak tight shut-off, high flow capacity, and quick quarter-turn operation in a compact attractive package. The patented blow-out resistant seat design offers reliable sealing technology at all operating pressures not seen in general purpose plug valves. In addition to on-off actuation, the plug design allows forward flow throttling. A broad selection of valve seats and seal materials may be chosen for media compatibility and performance over a broad range of temperatures. The pressure balanced atmospheric seals are backed by PTFE rings to enhance their performance and increase cycle life.

Markets:
• Oil and Gas
• Research
• Chemical
• University Labs
Features/Benefits:
• Patented blow-out resistant seat design
• Pressures up to 3,000 psig (207 bar) CWP
• Quarter-turn operation
• Reliable simple design
• Straight-through flow
• Stainless steel and brass construction
• Nitrile, ethylene propylene, fluorocarbon, and highly fluorinated fluorocarbon rubber seats and seals
• PTFE back-up rings on atmospheric seals
• Low operating torque
• Minimum pressure drop
• Throttling capability
• Positive handle stops
• Color coded fracture resistant nylon handles with directional flow indication
• Easy to service
• 100% factory tested
• Options include lock-out devices, downstream venting, and both stainless steel and T-bar handles


Applications:
• Control Panels
• R&D Labs
• Specialty Gas Systems
• Chemical delivery
• Fill stations

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516