4LFB11-2SB - FULFLO FB SINGLE BAG FILTER VESSELS | CARBON STEEL, 304 & 316 SS, ASME CODE DESIGN FOR PROCESS LIQUID FILTRATION | Parker NA

FULFLO FB SINGLE BAG FILTER VESSELS | CARBON STEEL, 304 & 316 SS, ASME CODE DESIGN FOR PROCESS LIQUID FILTRATION | #4LFB11-2SB

4LFB11-2SB

FULFLO FB SINGLE BAG FILTER VESSELS | CARBON STEEL, 304 & 316 SS, ASME CODE DESIGN FOR PROCESS LIQUID FILTRATION | #4LFB11-2SB

The Fulflo FB Single Bag Filter Vessel provides excellent and economical liquid and gas filtration for industrial and chemical applications.


Technical Specifications

  • Materials of Construction: 304L Stainless Steel
  • Media: 17-1/2 inch single bag
  • Connection Type: NPT
  • Connection Size: 2-inch
  • Options: Stainless steel cover bolts
  • Industry: Industrial
  • Brand: domnick hunter
  • Function: Clarification/Prefiltration/Polishing
  • Media: Stainless Steel
  • Filter Construction: Vessel/Housing
  • Kits Included: 1 bag
  • Specifications Met: ASME Sec. VIII, Div. 1, U stamp
  • Maximum Operating Pressure: 175 psi, 12.1 bar
  • Maximum Operating Temperature: 400 °F
  • Flow Rate: 80 gal/min
  • Seal Material: Buna-N (250 F max.)
Safety Warning

Item Information

The Fulflo® FB series of bag and strainer filter vessels provides excellent filtration in a wide range of industrial and chemical liquid filtration applications. All details of design, materials, construction and workmanship of the FB Filter Bag Vessel Series conform to ASME code and are available in non-code design and construction.

Features/Benefits
• Single O-ring design closure assures quick, positive cover sealing (O-rings are not required to seal filter bags)
• Swing bolts with eye-nuts for fast, easy opening and closing of cover
• Buna-N O-ring standard with EPDM, Viton® and fluoropolymer available
• Maximum design pressure is 150psi (10.3 bar) at 450°F (232°C), (Limited to 250°F by the standard
Buna-N O-ring)
• ASME Code UM stamp is standard (U stamp is optional)
• Threaded vent and drain connections
• Adjustable leg height and threaded or flanged inlet and outlet
• Side inlet cover opens without disconnecting piping
• Side inlet, bottom outlet, and crevice-free welded design provide a smooth interior for easy wash-out and cleaning
• Hinged cover for easy opening
• Positive seal of “C” style flex band bags prior to closing the vessel cover
• Optional hold-down assembly for conversion to “G” style bag media seal available

Applications
• Potable Water Filtration
• Process Water Filtration
• Filtration of Coatings
• Lubricant Filtration
• Coolant Filtration
• Cutting Oil Filtration
• Solvent Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Phone

+1 (940) 325-2575

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106