CHO-BOND 1016 Nickel-Plated Graphite Filled Silicone Electrically Conductive Sealant for Corrosion Resistance | #50-01-1016-0000


LOADING IMAGES
50-01-1016-0000

CHO-BOND 1016 Nickel-Plated Graphite Filled Silicone Electrically Conductive Sealant for Corrosion Resistance | #50-01-1016-0000

Parker Chomerics CHO BOND® 1016 is a one-component, nickel-plated graphite filled conductive sealant formulated to provide galvanic corrosion resistance when mated with aluminum substrates


Technical Specifications

  • Weight (g): 300
  • Packaging: 6 fluid ounce SEMCO cartridge
  • Polymer Material Options: Silicone
  • Filler Material: Nickel-plated Graphite
  • Primer Included: 1086
  • Ratio: 1-part
  • Color: Dark Gray
  • Volume Resistivity: 0.500 Ω-cm
  • Lap Shear Strength: 1034 kPa
  • Specific Gravity: 2.4
  • Durometer: 80
  • Operating Temperature: -55 to 125 °C
  • Operating Time: 0.5 Hours
  • Shelf Life: 6 Months
  • Film Thickness: 0.25 mm
Safety Warning

Item Information

Parker Chomerics CHO BOND® 1016 is a one-component, nickel-plated graphite filled conductive sealant formulated to provide galvanic corrosion resistance when mated with aluminum substrates. CHO BOND® 1016 is a dark gray-colored silicone that is ideally used for filling gaps but can also serve as a repair or bonding substrate for elastomer gaskets. The moisture cure mechanism means that it can cure to the touch in 24 hours and provide a resilient and environmental seal.

Features and Benefits:
• One-component system so no mixing or measuring required
• Good galvanic corrosion matching with aluminum
• Low cost solution for moderate conductivity (0.500 ohm-cm)
• No corrosive by-products generated during drying
• Minimal weight added to assembly due to lightweight material
• Medium consistency paste can be applied overhead or vertically
• No volatile organic compounds
• No pressure required when curing to achieve bond

Typical Applications:
• Man-portable electronics
• Radar and Communication Systems
• EMI vents
• Military Ground Vehicles
• Military Shelters

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336