CHO-BOND 1075 Silver-Plated Aluminum Filled Silicone Electrically Conductive Sealant for Corrosion Resistance | #50-02-1075-0000


LOADING IMAGES
50-02-1075-0000

CHO-BOND 1075 Silver-Plated Aluminum Filled Silicone Electrically Conductive Sealant for Corrosion Resistance | #50-02-1075-0000

Parker Chomerics CHO BOND® 1075 is a one component, silver-plated aluminum filled sealant formulated to resist galvanic corrosion on aluminum substrates while providing excellent shielding and conductivity


Technical Specifications

  • Primer Included: 1086
  • Weight (g): 71
  • Polymer Material Options: Silicone
  • Filler Material: Silver-plated Aluminum
  • Package Type: 1.5 Fluid Ounce Foil Tube
  • Color: Gray
  • Volume Resistivity: 0.010 Ω-cm
  • Lap Shear Strength: 689 kPa
  • Specific Gravity: 2
  • Durometer: 81
  • Operating Temperature: -55 to 200 °C
  • Operating Time: 0.25 Hours
  • Shelf Life: 6 Months
  • Film Thickness: 0.25 to 3.18 mm
Safety Warning

Item Information

Parker Chomerics CHO BOND® 1075 is a one component, silver-plated aluminum filled sealant formulated to resist galvanic corrosion on aluminum substrates while providing excellent shielding and conductivity. CHO BOND® 1075 is a gray-colored silicone that is ideally used for filling gaps but can also serve as a repair or bonding agent for elastomer gaskets where moderate strength (100 PSI lap shear strength) is required.

Features and Benefits:
• One-component system so no mixing or measuring required
• Excellent electrical conductivity levels (0.010 ohm-cm)
• Outstanding galvanic corrosion resistance against aluminum substrates
• No corrosive by-products generated during drying
• No volatile organic compounds (VOCs)
• Medium consistency paste makes the material dispensable in overhead or vertical applications
• No pressure required when curing to achieve proper bonding

Typical Applications:
• Man-portable electronics
• Radar and Communication Systems
• EMI vents
• Military Ground Vehicles
• Military Shelters

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336