CHO-BOND 1086 Silicone Adhesive Primer | #50-04-1086-0000


LOADING IMAGES
50-04-1086-0000

CHO-BOND 1086 Silicone Adhesive Primer | #50-04-1086-0000

Parker Chomerics CHO-BOND® 1086 is an air-drying liquid coating used to improve the adhesion of CHO-BOND 1016, 1030, 1035, 1038, 1075 electrically conductive adhesives/sealants and CHOTHERM® 1641 thermal compound.


Technical Specifications

  • Weight (g): 95
  • Flash Point: 57 °F, 14 °C
  • Package Type: 4 Fluid Ounce Glass Bottle
  • Dynamic Viscosity: 5 cP
  • Color: Clear
  • Specific Gravity: 0.82
  • Operating Temperature: -80 to 200 °C
  • Shelf Life: 9 Months
  • Film Thickness: 0.00254 to 0.01270 mm
Safety Warning

Item Information

Parker Chomerics CHO-BOND® 1086 is an air-drying liquid coating used to improve the adhesion of Parker Chomerics CHO-BOND® conductive silicone compounds to metal and other non-silicone substrates. The primers are moisture reactive and clear in color. CHO-BOND® 1086 primer is formulated to achieve maximum adhesion on non-silicone substrates for CHO-BOND® 1016, 1030, 1035, 1038, 1075 electrically conductive adhesives/sealants and CHOTHERM® 1641 thermal compound.

Features/Benefits:
• Easy to apply
• Clear in color
• Creates secure, maximum bond
• Works on a variety of substrates
• Variety of packaging options available

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336