500008 - Refrigerant Brass Strainers | Parker NA

Refrigerant Brass Strainers | #500008

500008

Refrigerant Brass Strainers | #500008

6023 Y STRAINER


Technical Specifications

  • Weight: 1 lbs
  • Shipping Weight: 1.5
  • Maximum Operating Pressure: 500 psig
  • Filter Area: 2
  • Connection Size: 3/8" FPT
  • Strainer Type: 80 Mesh
  • Filter Material: Stainless Steel
Safety Warning

Item Information

All Sporlan Strainers contain the maximum effective screen area. Screen assemblies are seam welded, and the ends reinforced or capped with seal rings. This construction reduces the possibility of bursting the screen assembly. The end of the screen assembly seats against the flange plate to form a tight seal, thereby preventing dirt from bypassing the strainer screen. All cleanable strainers have an access for easy removal of the screen assembly. This facilitates cleaning and inspection, without breaking the line connections.

Read More Show Less

CAD Drawings + Files

Part Number
500008 STEP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599