5010016 - OBSOLETE: Expansion controllers - IQAN-XP2 | Parker NA

OBSOLETE: Expansion controllers - IQAN-XP2 | #5010016

5010016

OBSOLETE: Expansion controllers - IQAN-XP2 | #5010016 OBSOLETE

IQAN-XP2 expansion controller


Technical Specifications

  • Model Number: IQAN-XP2
  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -30 °C
  • Number of Inputs: 10
  • Number of Outputs: 8
  • Ingress Protection Rating: 65
  • Specifications Met: 2004/108/EC
  • Electrical Connection: AMP/Tyco Power Timer
  • Output Current Rating: 1800 mA
  • Housing Material: Aluminum
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Controller Type: Slave/Expansion Module
Safety Warning

Item Information

Parker’s IQAN-XP2 module is a legacy module in a collection of expansion (slave) controllers that can be added to an IQAN system. The rugged XP2 has 4 bidirectional, regulated current outputs for controlling proportional valves. It also has 4 digital outputs for on-off valves which can be configured as 4 single, or 2 bidirectional PWM (pulse width modulation) outputs for non-regulated control of proportional valves and devices. The IQAN-XP2 has inputs capable of measuring analog, digital and frequency signals. The I/O may be flexibly configured to meet any system need.

Its function is defined in the IQAN-MDM master unit’s program with the easy-to-use IQAN develop programming tools. The IQAN-XP2 communicates with the master over a CAN bus. Equipped with an aluminum housing and an environmentally sealed, 42-pin connector, this controller is designed for the outdoor environment.

With no programming required the IQAN-XP2 legacy expansion controller is perfect for field service replacement in existing equipment.

The IQAN-XP2 is in phase out status and is not recommended for new applications.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors up to 4 inputs - analog, digital or frequency
• Pulse Width Modulation for proportional control of up to 6 valve sections
• Slave unit requires no programming
• Sealed for outdoor use
• CAN communication

Applications:
• Crane control
• Telehandler control
• Excavator control

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514