5020006 - Temperature Sensors - IQAN-ST | Parker NA

Temperature Sensors - IQAN-ST | #5020006

5020006

Temperature Sensors - IQAN-ST | #5020006

Legacy product: Passive 2 wire temperature sensor with M10 threads and AMP/Tyco connector


Technical Specifications

  • Model Number: KTY19 Temp. Sensor
  • Electrical Connection: AMP/Tyco
  • Signal Output: 1016 to 2272 mV
  • Operating Temperature: -30 to 130 °C
  • Connection Type: M10x1 No Seal
  • Sensor Type: Temperature
Safety Warning

Item Information

Parker’s IQAN-ST is a range of active temperature transducers for mobile hydraulic applications. The IQAN-ST has stainless steel construction for strength. Its PT100 sensor uses thin film technology with internal amplification. All versions of the sensor have high pressure capability. The IQAN-ST is very robust and able to withstand heavy vibrations.

The transducer has a temperature range of -50 °C to +150 °C. The signal range is ideal for mobile equipment, being 0.25 - 4.75 VDC over the full scale of the sensor.

The IQAN-ST comes in 3 mounting configurations:
• G1/4 BSPP threaded interface with integral AMP/Tyco (Bosch Jetronic) connector
• 9/16-18 UNF (6 SAE) threaded interface with Deutsch DT connector attached to a short cable
• M10x1 threaded interface with integral AMP/Tyco (Bosch Jetronic) connector

This makes the IQAN-ST perfect for construction and other mobile applications anywhere in the world.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Mining

Features/Benefits:
• Stainless steel body for strength.
• Wide temperature range.
• Different mounting options support use in any region.
• Output signal tailored to mobile equipment.

Applications:
• Refuse trucks
• Crop sprayers
• Fork lifts and telehandlers
• Feller bunchers and forwarders
• Rock drills

Read More Show Less

CAD Drawings + Files

Part Number
5020006 PDF

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514