Prototyping cables - IQAN flying lead cables | #5030030


LOADING IMAGES
5030030

Prototyping cables - IQAN flying lead cables | #5030030

42 position AMP/Tyco connector with 2.5m flying leads, sealed, for IQAN-MC2 and all IQAN-X_2 expansion modules


Technical Specifications

  • Electrical Connection: AMP/Tyco
  • Model Number: IQAN-MC2, -XA2, -XP2, -XS2, -XT2
  • Accessories Included: IQAN Prototype Cable
  • Number of Positions: 42

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s IQAN prototyping cables are available for each of the IQAN controllers, displays, levers and joysticks. The cables are an easy way to quickly interface your machine functions to an IQAN controller without having to build a custom harness from scratch.  The numbered wires help identify each signal and the 2.5 meter length is perfect for interfacing to other connectors or to a terminal strip when doing a machine prototype.

Markets:
• Mobile
• Transportation

Features/Benefits:
• All wires pre-installed in the mating connector
• Easy to source as a single part number to save time for prototypes

Applications:
• Any mobile equipment or vehicle

These should not be used as part of a production vehicle harness without appropriate protection from environmental stresses added by the user.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514