Medium Pressure Inline Filter 12CS/50CS Series | #50CS102QEBNKS204


LOADING IMAGES
50CS102QEBNKS204

Medium Pressure Inline Filter 12CS/50CS Series | #50CS102QEBNKS204

The Parker 12CS/50CS Coreless Medium Pressure Spin-On Filter Series are the Smart Alternative to Spin-on Cans. Max allowable operating pressure of 500 PSI/34.5 Bar and capable of flows up to 50 GPM/190 LPM depending on viscosity.


Technical Specifications

  • Micron Rating: 02Q Microglass
  • Options: Drain port
  • Bypass Valve Pressure Rating: 50 psid (3.5 bar)
  • Flow Rate: 55 gpm (208 lpm)
  • Seal Material: Nitrile
  • Port Connection Type: SAE-20 integral threads
  • Indicator Type: No indicator
  • Mounting Style: Inline
  • Pressure Rating: 500 psi, 34.5 bar
  • Flow Rate: 55.0 gal/min, 208.0 L/min
  • Micron Rating: 02Q Microglass
  • Seal Material: Nitrile
  • Bypass Valve Pressure Rating: 50.0 psid, 3.5 bar
  • Port Type: SAE-20 integral threads
  • Indicator Type: No indicator
  • Indicator Pressure Setting: 50.0 psid, 3.5 bar
  • Options: Drain port
  • Housing Material: Aluminum
  • Filter Element Type: Coreless
  • For Fluid Type: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Maximum Operating Temperature: 225.0 °F, 107.0 °C
  • Weight: 6 lb, 2.7 kg
  • Compatible Element: 940816Q
  • Product Style: Hydraulic Filter
  • Product Type: Hydraulic Filter
Safety Warning

Item Information

Prior to the availability of Parker's 12CS/50CS filter series, applications were restricted by limitations of a spin-on can or were forced into the higher cost range of high pressure filters. Spin-on cans disposed of each year in North American Landfills total over 500,000,000! The wasteful can also contains 30,000,000 gallons of discarded residual waste oil, and 250,000 tons of scrap metal. All can waste amounts to very expensive disposal costs and environmental concerns. The need for economical, medium pressure range filters with patented Microglass elements have been met by Parker.

Parker engineers have developed an innovative alternative to the age-old spin-on style can. The Parker 12CS/50CS Coreless Medium Pressure Spin-On Filter Series design provides all of the benefits of high efficiency, long life Microglass filtration, without the negative environmental impact. The new environmentally-friendly 12CS and 50CS hydraulic filters feature a reusable bowl and a patented filter element constructed of reinforced polymer end caps, microglass media, and polymer pleat support. Along with the features already mentioned, Parker engineers have incorporated a unique differential indicator with no external oil ways that also reduces any environmental concerns.

The element core is permanently attached as part of the filter bowl. When replaced, the element reduces costs, eliminates hot drain requirements, can be easily incinerated, and is better-suited for most landfills.

The 500 psi filters are rated up to 50 gpm, with premium Microglass elements as standard offerings. The patented element design also prevents filter operation if the proper element is not in place.

Economical, Ruggedly Designed, and Environmentally Friendly, the Parker 12CS/50CS Coreless Medium Pressure Spin-On Filter Series is an ideal filtration solution for many hydraulic systems needs.

Features and Benefits:
• Spin-on Assembly with Reusable Bowl is an Improved, Cost-Effective Design and Easy to Maintain
• Patented Coreless Non-Metallic Microglass Element Reduces Disposal Costs and Environmental Impact
• 500 PSI Operating Pressure Withstands Pressure Surges for Application Versatility
• Permanent Core as part of Bowl Assembly
• Zero Leakage Bypass Valve
• Drip Edge to Avoid Moisture Collection
• Flow Diverting Overmolded Top Endcap Provides Head/Bowl Seal
• Analog or Switch Indicator Option for Predictive Maintenance
• Indicators Sense Delta P with No External Oil-Ways
• Rugged Design for Mobile Applications
• Upgrade for Spin-on Can Applications Available
• Low Cost Manifold Mount Option Available

Typical Applications:
• Mobile Ag
• Mobile Construction
• Material Handlers
• Aerial Lifts
• Pilot Lines
• Charge Pump Hydrostatic Drives
• Industrial Power Units
• Machine Tools
• Joy Stick Controls

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker AFD - Aerospace Business Unit

Aerospace Filtration Division

8439 Triad Drive

Greensboro, NC 27409

USA

Phone

336-668-4444

Fax

336-668-4452

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
731421