52-04-0608-0000 - CHO-SHIELD 608 Electrically Conductive Silver Epoxy Polyester Paint | Parker NA

CHO-SHIELD 608 Electrically Conductive Silver Epoxy Polyester Paint | #52-04-0608-0000

52-04-0608-0000

CHO-SHIELD 608 Electrically Conductive Silver Epoxy Polyester Paint | #52-04-0608-0000

Parker Chomerics CHO-SHIELD® 608 EMI coating is a one-component, silver-filler conductive polyester coating that provides superb EMI shielding and a very thin dry film thickness


Technical Specifications

  • Weight (g): 1200
  • Package Type: 1 Quart Aluminum Can
  • Primer Included: Not Required
  • Polymer Material Options: Polyester
  • Filler Material: Silver
  • Color: Silver
  • Spraying Viscosity & Test Method: 14 to 20 sec Zahn Cup 2
  • Surface Resistivity: <= 0.015 Ω/square
  • Noise Shielding Level: > 85 dB
  • Film Thickness: 0.013 mm
  • Specific Gravity: 1.44
  • Percent Solids by Weight: 51 %
  • Operating Temperature: -40 to 125 °C
  • Shelf Life: 9 Months
Safety Warning

Item Information

Parker Chomerics CHO-SHIELD® 608 EMI coating is a one-component, silver-filler conductive polyester coating that provides superb EMI shielding and a very thin dry film thickness. CHO-SHIELD® 608 is a silver-colored polyester that is able to provide coverage at a very thin coating thickness (0.0005"") and difficult part geometries. Typical applications include electronic enclosures and assemblies.

Features and Benefits:
• One component solution so no measuring and mixing of components is required
• Designed for high volume spray applications
• Exceptional working life (required elevated temperature heating)
• High EMI shielding properties (>85 dB) due to pure silver flake filler
• Flexible coating which provides great adhesion to a variety of substrates
• Excellent wettability for uniform coating application
• No primer required

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336