522 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
522 Series Power Take-Off

522 Series Power Take-Off OBSOLETE

This PTO is obsolete. Chelsea 522 Series Rear Mount PTO was designed for the ZF Freedomline transmissions (US), ZF and Iveco transmissions (EU). The rear mount design provided the best clearance options for all applications.

Technical Specifications

  • Output Type: ISO 7653, Driveline
  • Intermittent Torque: 201 to 300 lb-ft, 301 to 400 Nm, 258 lb-ft (Check Application Pages for Actual Torque Ratings), 350 Nm (Check Application Pages for Actual Torque Ratings)
  • Continuous Operation: Yes with 30% de-rating
  • Shift Type: Pneumatic, Mechanical
  • Transmission Manufacturer: Eaton/Fuller, ZF, Other
  • Lubricant: X = No Pressure Lube
  • Output Power: 46 to 55 HP, 31 to 40 kW
  • Mounting Type: Rear Mount
  • Output Shaft Type: Round Shaft (1-1/4" - 5/16" Key), DIN 5462
  • Shaft Power: 25 HP (500 RPM), 49 HP (1000 RPM), 18 kW (500 RPM), 37 kW (1000 RPM)
  • Weight: 35 lb, 16 kg
Safety Warning

Full Product Description

The 522 Series Power Take-Off (PTO) was a two gear PTO designed to fit the rear opening featured on the ZF Freedomline™ Transmissions. This PTO was an excellent choice when there was a clearance issue with frame rails and exhaust systems. Installation was very quick and easy and there was no back lash to set. The unit came standard with a 1-1/4" round output shaft. Torque rating up to 258 lbs-ft made this a robust choice for your applications. This PTO is no longer available.



Markets:

• Mobile

• Aerial

• On-Highway

• Other Mobile



Features/Benefits:

• Designed for the ZF Freedomline™ transmissions (US)

• Direct mount pump flanges available

• Comes standard with 1410 Series output flange (US)

• Two Year Warranty



Applications:

• Dump Truck

• Aerial

• Snow & Ice Removal

• Bulk Transporters

Related Documents

×

687PDC
234075