523 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
523 Series Power Take-Off

523 Series Power Take-Off OBSOLETE

This PTO is obsolete. Chelsea 523 Series Rear Mount PTO helped eliminate clearance issues by using the rear mount aperture available on certain transmissions. It had a compact housing and two ratios.

Technical Specifications

  • Output Type: SAE B Pump Flange, ISO 7653 Pump Flange, Driveline
  • Intermittent Torque: 201 to 300 lb-ft, 301 to 400 Nm, 18 Nm (500 RPM), 37 Nm (1000 RPM)
  • Transmission Manufacturer: Daimler/Detroit, Eaton/Fuller, Volvo/Mack, ZF, Other
  • Shift Type: Pneumatic, Mechanical
  • Lubricant: X = No Pressure Lube, W = Wet Spline
  • Continuous Operation: Yes
  • Output Power: 46 to 55 HP, 31 to 40 kW
  • Output Shaft Type: SAE B (7/8" - 13T) Pump Spline, 1410 Series Companion Flange, DIN 5462
  • Mounting Type: Rear Mount
  • Continuous Torque: 258 lb-ft (Check Application Pages for Actual Torque Ratings), 350 Nm (Check Application Pages for Actual Torque Ratings)
  • Shaft Power: 25 HP (500 RPM), 49 HP (1000 RPM), 18 kW (500 RPM), 37 kW (1000 RPM)
  • Weight: 12 lb, 5.4 kg
Safety Warning

Full Product Description

Chelsea 523 Series Rear Mount Power Take-Off (PTO) two gear design provided a compact housing which helps eliminate clearance issues along with two speed ratios to meet your application requirements. The superior design of this PTO provided all the power you will need so there was no need to de-rate the PTO for continuous applications. Several mounting adapters allowed it to fit on over 130 transmissions and features four shift options integrated into the PTO housing for a space saving design. The cam lock shift mechanism provided a positive engagement for each shift cycle. The four direct mount pump flange options were available with our optional Wet Spline design that provides increased PTO and pump shaft life. With versatility, power, ease of maintenance and installation made the 523 Series a great choice for your vocational truck requirements - perfect for Mack mDrive™ and Volvo I-Shift transmissions. This PTO is no longer available.



Markets:

• Aerial

• On-Highway

• Oil & Gas

• Other Mobile



Features/Benefits:

• Global Transmission Coverage

• High Capacity Bearings

• Ease of Installation

• Two Year Warranty



Applications:

• Fire

• Aerial

• Refuse

• Tippers

• Sewer and Sanitation

Related Documents

×

687PDC
234075