PAF 11™ - Custom Size Pleated Filters | #5256971052


LOADING IMAGES
5256971052

PAF 11™ - Custom Size Pleated Filters | #5256971052 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Model Number: PAF11 SP2-DBL 29.25X31.875X2
  • Brand: Purolator
  • Division: HVAC Filtration Division
  • Industry: HVAC and Refrigeration
  • Application: Air Filtration
  • Technology: Filtration
  • Product Type: Pleated Filters
  • Product Style: HVAC Frame System
  • For Fluid Type: Air
  • Notes: Contact factory for specifications and availability
Safety Warning

Item Information

Product Overview

Purolator® PAF 11™ extended surface, pleated air filters utilize synthetic media made with continuous hydrophobic fibers that can withstand turbulent, high-velocity conditions. The filters perform to MERV 11 based on ASHRAE Test Standard 52.2-2012 and can be used in single-filter applications or as improved pre-filter substitutes for disposables, permanent metal filters or media pad/frame filters. Industry applications include pre-filtration for hospitals and general health care facilities, as well as food processing, pharmaceutical, and semi-conductor manufacturing plants.

The filters have a heavy-duty structure that features a two-piece, high wet-strength beverage board frame. This, coupled with integral corner flaps, give the PAF 11™ excellent durability and minimizes the likelihood of racking, warping or leaking, which can often cause alternative filter products to prematurely fail, costing users time and money.

The media pack of the PAF 11®™ is securely bonded to the periphery of the frame with solvent-free, water-based glue to ensure that dirt-laden air does not bypass into the air handling system. The media’s continuous fiber structure and dual-stage electrostatic enhancement enables capture of very small particles, which makes PAF 11™ a better alternative to filters with conventional glass media. Particle capture is further enhanced by the aerodynamic and semi-tapered design of the pleats.


Markets:
•Commercial and Industrial HVAC
•Process Air Filtration
Applications:
•Air handling systems
•Rooftop units
•Side access housings
•Built-up filter banks
•Pre-filters in single and multi-stage systems
Benefits
Perform to MERV 11 based on ASHRAE Test Standard 52.2-2012
Synthetic media made from continuous hydrophobic fibers can withstand turbulent, high-velocity conditions
Continuously bonded to a corrosion resistant, expanded metal grid allowing a 96% open-face area
Continuous fiber structure and dual-stage electrostatic enhancement allow for capture of more small particles than conventional glass media substitutes
Wide range of sizes and air flow capacities available to meet the unique requirements of customers’ systems
Resistant to moisture, fire, mechanical damage, and microbial growth

Features
•Filtration efficiency: MERV 11
•Nominal thickness (in.): 1, 2, 4
•Maximum operating temperature: 200 °F (93 °C)
•Material of construction: two-piece, high wet-strength beverage board frame
•Classified per UL Standard 900 for flammability

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker HVAC Filtration Division

100 River Ridge Circle

Jeffersonville

IN

United States

47130

Phone

1-866-247-4827

Fax

1-866-601-1809

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
682632