5257410157 - DEFIANT® Mark80-D® - Standard Size Pleated Filters | Parker NA

DEFIANT® Mark80-D® - Standard Size Pleated Filters | #5257410157

5257410157

DEFIANT® Mark80-D® - Standard Size Pleated Filters | #5257410157 OBSOLETE

DMK80-STD2


Technical Specifications

  • Nominal Filter Size: 12x20x2
  • Rated Air Velocity: 500 ft/min
  • Air Filter Ply: N/A
  • Application: Commercial & Industrial
  • Brand: Purolator
  • Filter Efficiency Rating: = 70 % at 3.0 to 10.0 Micron
  • Filter Type: Die-Cut Panel
  • Header Size: n/a
  • Materials of Construction: Moisture Resistant Beverage Board Frame
  • Maximum Operating Temperature: 225
  • Media: Synthetic
  • Merv Rating: MERV 8
  • Pleat Separator Type: Wire Back
  • Product Type: Pleated Air Filters
  • Reusable/Disposable: Disposable
  • Size: 12 x 20 x 2
  • Specifications Met: Classified Per UL Standard 900 for Flammability
Safety Warning

Item Information

DEFIANT® Mark80-D® pleated air filters can be utilized in virtually any air handling application, including filter banks, central station air handlers, rooftop units, side access housings, as final filters for systems with MERV 8 requirements or pre-filters in multi-stage systems.

The filters are designed with a consistent pleat shape on predetermined centers, causing dirt to collect evenly over the entire surface of the media. Full utilization of every square inch of media results in a slow, steady rise in resistance for maximum dust-holding capacity. The two-piece frame and integral die-cut cross members provide structural strength and rigidity with double-wall thickness around the outer edge. The die-cut pattern provides 50% more contact points between the media pack and the frame. Four-inch models use die-cut finger separators to stabilize each pleat. Pleat tips of the media pack are bonded to diagonal support members.

DEFIANT® Mark80-D® pleated air filters feature consistent pleat count, height, shape, and spacing which contribute to better performance, lower pressure drop, full-depth dust loading, and longer service life. With moisture-resistant media and construction, the pleats hold together evenly when wet, which prevents delaminating, buckling, and bending. Additionally, the galvanized steel metal grid resists rust, maintains pleat shape, and prevents fluttering.

Markets:
Commercial and Industrial HVAC
Process Air Filtration

Applications:
Air handling systems
Rooftop units
Side access housings
Built-up filter banks
Pre-filters in multi-stage systems

Benefits:
Low pressure drop, enhanced dust-holding capacity, and high flow rates
Die-cut pattern provides 50% more contact points between media pack and frame for increased strength and rigidity
Low initial resistance for maximum energy savings
MERV 8 mechanical efficiency rating before and after conditioning step
Proprietary thermally-bonded synthetic media resists moisture, mechanical damage, and microbial growth

Features:
Filtration efficiency: MERV 8, MERV-A 8-A
Nominal thickness (in.): 1, 2, 4, 6
Rated air velocities (fpm): 300–625
Air flow rates (cfm): 210 – 3,640
Initial resistances (in.w.g.): 0.14–0.19
Final resistance (in.w.g.): 1.0
Maximum operating temperatures: 225 °F (107 °C)
Material of construction: heavy-duty moisture-resistant beverage board frame; rust-resistant, expanded metal support grid made of galvanized steel
Orientation of pleats: vertical (recommended) or horizontal

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker HVAC Filtration Division

100 River Ridge Circle

Jeffersonville

IN

United States

47130

Phone

1-866-247-4827

Fax

1-866-601-1809

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
682632