Crimped Thermoplastic Hydraulic Hose Fittings, 54 Series | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Hose I.D. (mm)

Shape

Tube O.D. (mm)

Connection Thread Size

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimped Thermoplastic Hydraulic Hose Fittings, 54 Series

Crimped Thermoplastic Hydraulic Hose Fittings, 54 Series

Parker 54 Fittings are always designed to match the respective Parker hoses, assuring an ideal combination and hose assemblies serving our customers needs reliably and efficient. Suitable for hose type 515H.

Technical Specifications

  • Nominal Inside Diameter: DN 5 to 10
  • Hose Inside Diameter: -3 to -6 (Size), 1/4 to 5/16 inch
  • Connection Size: 1/4 to 3/8 inch Thread, M12x1.5 to M18x1.5 mm Thread
  • Connection Type: BSP, Metric
  • Tube Outside Diameter: 1/4 to 3/8 inch
  • Length: 33 to 82 mm, 1.3 to 3.2 inch
  • Fitting Type: 1D, 92, B1, B2, C3, C4, C5, CA, CE, CF
  • Materials of Construction: Galvanised Steel
Safety Warning

Full Product Description

Parker 54 Fittings are designed to perfectly connect with the respective Parker hoses, ensuring an ideal combination. Our hose assemblies serve our customers needs reliably and efficiently.

Markets:
• Industrial

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Industrial hydraulics
• Suitable for hose type 515H with working pressure from 25 up to 63 MPa (3625 up to 9140 psi)

Related Documents

Literature and Reference Materials
Parker Offer of Sale
×
Products Maximum Working Pressure (MPa) Hose I.D. (mm) Shape Tube O.D. (mm) Connection Thread Size Product Style
11D54-6-4 25.0 MPa 6.3 mm Straight 6 (O.D.) Metric Standpipe
11D54-8-4 25.0 MPa 6.3 mm Straight 8 (O.D.) Metric Standpipe
11D54-12-6 25.0 MPa 9.5 mm Straight 12 (O.D.) Metric Standpipe
19254-4-4 63.0 MPa 6.3 mm Straight n/a BSP Female - Swivel (60° cone)
1CA54-6-3 31.5 MPa 4.8 mm Straight 6 (O.D.) M12x1.5 Metric Female Swivel 24° with O-ring
1CA54-8-4 42.5 MPa 6.3 mm Straight 8 (O.D.) M14x1.5 Metric Female Swivel 24° with O-ring
1CA54-12-6 35.0 MPa 9.5 mm Straight 12 (O.D.) M18x1.5 Metric Female Swivel 24° with O-ring
1CE54-8-4 42.5 MPa 6.3 mm Elbow 45° 8 (O.D.) M14x1.5 Metric Female Swivel 24° with O-ring
1CE54-12-6 35.0 MPa 9.5 mm Elbow 45° 12 (O.D.) M18x1.5 Metric Female Swivel 24° with O-ring

687PDC
687513