Grounding Strips and Profiles Fingerstock | #55-61500-01600


LOADING IMAGES
55-61500-01600 55-61500-01600
Click to View CAD Model

Grounding Strips and Profiles Fingerstock | #55-61500-01600

Parker Chomerics Grounding Strips And Profiles Fingerstock are meant for large enclosure application such as drawers and doors in shielded rooms


Technical Specifications

  • Finger Width (inch): 0.141
  • Pitch (inch): 0.188
  • Length (inch): 16
  • Surface Protection: Bright Finish
  • Material Thickness (inch): 0.004
  • Electrical Contact: 0.1 inch height
  • Material: Beryllium Copper
  • Interface Type: No PSA
  • Width (inch): 0.3
  • Options: No lances
  • Type: Grounding Contacts
Safety Warning

Item Information

Parker Chomerics Grounding Strips And Profiles Fingerstock are meant for large enclosure application such as drawers and doors in shielded rooms. Grounding Strips and Profiles fingerstock is only available in Beryllium Copper.

Attachment Method: Clip on

Properties of Beryllium Copper (BeCu):
• Ideal for physically demanding applications
• High tensile strength
• Extreme operating temperature range
• Superb electrical conductivity

Standard finishes:
• Clean and bright
• Zinc/clear trivalent chromate
• Bright nickel
• Bright tin

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336