560V Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
560V Series Power Take-Off

560V Series Power Take-Off

Chelsea 560V Series Power Take-Off (PTO) integral vane pump design incorporates the Parker Denison T6C family. This series is available with pump flows from 3.4 to 31.7 at 1200 RPM and has excellent pressure ranges up to 3500 PSI.

Technical Specifications

  • Intermittent Torque: 301 to 400 lb-ft, 401 to 500 Nm
  • Output Power: 56+ HP, 41 to 50 kW
  • Continuous Operation: Yes
  • Shift Type: Hydraulic, PowerShift (Hydraulic)
  • Output Type: Other
  • Lubricant: W = Wet Spline
  • Transmission Manufacturer: Allison, Other
  • Output Shaft Type: Integrated Pump
  • Mounting Type: Rear Mount
  • Continuous Torque: 335 lb-ft (Check Application Pages for Actual Torque Ratings), 454 Nm (Check Application Pages for Actual Torque Ratings)
  • Shaft Power: 32 HP (500 RPM), 64 HP (1000 RPM), 24 kW (500 RPM), 48 kW (1000 RPM)
  • Weight: 71 lb, 96 kg
Safety Warning

Full Product Description

Chelsea leads the way in the development of a rear mounted PTO that features an integrated vane pump for CAT CX transmissions. The vane pump design is based on the Parker Denison T6C family that provides 3.4 to 31.7 GPMs of flow at 1200 RPM and has excellent pressure ranges up to 3500 PSI continuous. The robust design of the Chelsea 560V Series Power Take-Off (PTO) clutch pack also provides you with a continuous duty torque rating of 335 lbs-ft. Both the main PTO housing and the suction and pressure ports on the pump can be rotated to provide maximum clearance. Chelsea continues to lead the way in innovative power transfer concepts that offer the ease of installation, power density, and value for the vocational truck market.

Markets:
• Oil & Gas
• Water Drilling
• Aerial
• Other Mobile

Features/Benefits:
• Single Continuous Duty Torque Rating
• Quiet Operation
• Supports Pump Weight up to 71 lbs - No Pump Bracket Required
• Two Year Warranty

Applications:
• Dump Trucks
• Service Vehicles
• Tow and Recovery
• Truck Mounted Cranes
• Oil Field Operations

Related Documents

×

687PDC
234075