563LT-6 - SAE 100R17 Hose - 563LT

Low Temperature Hydraulic Hose - 563LT 3,000 psi | #563LT-6

563LT-6

Low Temperature Hydraulic Hose - 563LT 3,000 psi | #563LT-6

Parker 563LT low temperature thermoplastic hydraulic hose is one of Parkers premier fork lift products and features operating temperatures as low as -70°F. Available as a single or twinline hose assembly.


Technical Specifications

  • Hose I.D. (inch): 3/8
  • Design Factor: 4:1
  • Media: Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: SAE 100R17
  • Maximum Operating Pressure: 3045 psi, 21 MPa, 210 bar
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Bend Radius: 2 inch, 51 mm
  • Minimum Operating Temperature: -70 °F, -56 °C
  • Application: Cold Climate Applications, Construction Equipment, Forestry, Over-the-Sheave, Commercial Freezers
  • Compatible Fitting: 56 Series
  • Weight: 0.19 lb/ft, 0.29 kg/m
  • Hose Inner Tube Material: Copolyester
  • Cover Material: Copolyester
  • Inside Diameter: 3/8 inch, 10 mm
  • Hose Reinforcement Material: Braid of High Tensile Steel Wire
  • Outside Diameter: 16.3 mm, 0.640 inch
  • Size: -6
Safety Warning

Item Information

Parflex 563LT low-temperature hydraulic hoses are designed to perform successfully in temperatures as low as -70°F. The 563LT hose features low length change under pressure and has a 3,000 psi constant working pressure. It is ideal for over-the-sheave applications that involve hydraulic lines in cold or refrigerated areas, and in construction trucks and forestry equipment working in cold climates. Parflex low temperature hoses feature a 10%-30% smaller O.D. than rubber hoses and are up to 70% lighter.

Markets:  
• Material Handling
• Construction
• Forestry

Features/Benefits:• Superior flexibility in cold temperature applications
•Matte cover for low coefficient of friction
• Low length change under pressure
• 3000 psi constant pressure

Applications:
• Excellent over-the-sheave in lift truck applications
• Cold storage or refrigerated areas
• Construction and forestry equipment in cold climates
• Hydraulic lines in low temperature applications

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
Parflex Ravenna ISO 9001:2015 Certificate
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563