5,000 PSI Hydraulic Hose - 575X/575XN | #575X-3


LOADING IMAGES
575X-3

5,000 PSI Hydraulic Hose - 575X/575XN | #575X-3

Parflex 575X Fast Response Constant Pressure Hoses are designed for applications such as offshore drilling, that require fast response times.


Technical Specifications

  • Cover Material: Polyurethane
  • Hose I.D. (inch): 3/16
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4:1
  • Media: Air, Chemicals, Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: DNV GL, MSHA
  • Maximum Operating Pressure: 5000 psi, 34.5 MPa, 345 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 1-1/2 inch, 38 mm
  • Application: Diagnostics, Industrial Machinery, Marine, Hydraulics, Offshore Drilling
  • Compatible Fitting: CG Series
  • Weight: 0.05 lb/ft, 0.07 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Aramid Fiber
  • Inside Diameter: 3/16 inch, 5 mm
  • Outside Diameter: 0.430 inch, 10.9 mm
  • Size: -3

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parflex 575X Fast Response Constant Pressure Hoses are designed for applications such as offshore drilling, that require fast and accurate response time. The 575X is capable of operating at a 5,000 psi constant pressure. It is MSHA accepted and exhibits rapid response even over long lengths, making it the optimal solution for marine and oilfield service market applications.

Markets:
• Oil & Gas
• Marine
• Industrial

Features/Benefits:
• Fast response even over longer lengths
• Reduced weight without compromising performance
• Resistant to pin hole leaks
• 5000 psi constant working pressure

Applications:
• Applications requiring fast and accurate response time
• Oilfield service
• Offshore drilling

Certifications/Compliance:
• MSHA Accepted

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563