60-11-D408-T609 - CHO-THERM Thermally Conductive Electrical Insulator Pads | Parker NA

CHO-THERM Thermally Conductive Electrical Insulator Pads | #60-11-D408-T609

CHO-THERM Thermally Conductive Electrical Insulator Pads | #60-11-D408-T609

Parker Chomerics CHO-THERM Thermally Conductive Electrical Insulator Pads are designed for use where the highest possible thermal, dielectric, and mechanical properties are required.


Technical Specifications

  • Product Style: Diode Washer DO-5
  • Length: n/a ft
  • Width: n/a
  • Adhesive Type: No Adhesive
  • Size: n/a
  • Dimension A: 0.75 inch
  • Dimension B: 0.125 inch
  • Dimension C: n/a
  • Dimension D: n/a
  • Dimension E: n/a
  • Dimension F: n/a
  • Dimension G: n/a
  • Product Type: Thermal Dielectric Pad
Safety Warning

Item Information

Parker Chomerics CHO-THERM Thermally Conductive Electrical Insulator Pads are designed for use where the highest possible thermal, dielectric, and mechanical properties are required. A dielectric pad is a thermally conductive gasket material that specifically provides electrical isolation between the mating materials.

This family differs from thermally conductive gap filler pads because thermally conductive electrical insulator pads are usually more thin and have a very small compliance ranges due to their high hardness value.

CHO-THERM Thermally Conductive Electrical Insulator Pads are reinforced with fiberglass cloth, strengthening the pads against tear, cut-through and punctures. These materials are available in sheet form, roll stock and die-cut configurations. With a proven track record spanning several decades in multiple applications, these products are the first choice for high-end power supplies, industrial, aerospace, and military/avionics applications.

CHO-THERM Thermally Conductive Electrical Insulator Pads are available in various performance levels from Thermal Conductivity 0.4 to 2.6 W/m-K.

Features and Benefits:
• Excellent thermal properties
• High dielectric strength
• Excellent mechanical strength and puncture resistance
• 100% inspected for dielectric properties on every sheet
• Optional Acrylic Pressure Sensitive Adhesive (PSA) attachment available on one or both sides
• UL 94 HB flammability rating
• Meets RoHS specifications
• Extremely low NASA outgassing

Typical Applications:

• Power conversion equipment
• Power supplies and UPS
• Power semiconductors
• Automotive electronics
• Motor and engine controllers
• Military electronics

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336