600 Series Stat-O-Seal® | #600-3130-6


LOADING IMAGES
600-3130-6

600 Series Stat-O-Seal® | #600-3130-6

Parker's Stat-O-Seal® fastener seal designs feature an elastomeric sealing element molded in place within a metal retainer (washer). Stat-O-Seal fasteners are intended to seal immediately under the head of a bolt and conform NAS1523.


Technical Specifications

  • Maximum Working Temperature (F): 400
  • Retainer Material: 302/304 Stainless Steel, SAE AMS 5513
  • Coating Option: Passivate Per AMS 2700
  • Size: -6
  • Minimum Working Temperature (F): -20
  • Inside Diameter (inch): 0.13
  • Material - Seals: VM720-75 Fluorocarbon
  • Thermal Application Type: High
  • Specifications Met: MIL/Aero, SAE AMS 7276
  • Outside Diameter: 0.385 inch
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
Safety Warning

Item Information

The Stat-O-Seal® fastener is designed with a pre-calculated interference factor built into the teardrop shaped elastomeric seal. The cross-section free height of the rubber is greater than the metal retainer, providing the proper compression without squeezing the seal beyond its elastic limit.

Stat-O-Seal fasteners are one-piece, molded-in-place seals with the rubber sealing element mechanically and/or chemically bonded to the metal retainer. Parker’s “Splined and Coined” mechanical bonding feature is used on many
600, NAS1523 and 610 series sizes. This feature ensures a positive attachment of the rubber to the retainer, eliminating missing or loose seal elements associated with bonded seals. Stat-O-Seal fasteners are designed to seal beneath the head of the fastener for both internal and external pressure and vacuum systems.

Stat-O-Seal fastener features and benefits include:

     • No machined O-ring grooves are required in the mating flange
     • Precisely controlled optimum percent squeeze eliminates over compression
     • Easy assembly. The self centering design ensures accurate placement of the seal.
     • The retainer edge is visible after installation allowing for easy visual inspection and reducing failures caused by missing seals
     • The solid metal to metal contact improves joint stability and eliminates re-torquing
     • Long reliable service and a high level of reusability
     • Rubber/bolt interference provides for easy assembly

As the fastener is installed into the mating hardware, the elastomer is compressed down to the retainer thickness. The retainer provides a positive alternate load path for fastener torque and forms a protective gland area for the confinement of the seal in a controlled state. Since the elastomer seal cannot move outward, the mass of the seal is forced inward against the shank of the fastener and against the mating surfaces, creating a positive seal. This principle is known as controlled confinement sealing. The diameter of the fastener head should always exceed that of the maximum "E diameter" in order to preserve this principle. (See Related Support Documents for details)


HOW TO ORDER

Use the part configuration tool above to generate the custom part for your application.  Click on “Where to Buy” to find a Distributor in your area, or contact us for assistance.

 

Contact us at the link provided to discuss customized solutions outside standard materials and size ranges shown.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Composite Sealing Systems

7664 Panasonic Way

San Diego

CA

United States

92154

Phone

619-661-7000

Fax

619-671-3208

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687486