Needle Valve,Screwed Bonnet 6000 PSI - NP6 Series | Product Series

Filter by

    No filters selected

Connection 1 Size

Connection 2 Size

Connection 1 Style

Connection 2 Style

Stem Type

Stem Seal Material

Body Type

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Needle Valve,Screwed Bonnet 6000 PSI - NP6 Series

Needle Valve,Screwed Bonnet 6000 PSI - NP6 Series OBSOLETE

Note: This product is no longer available - please refer to the “Related Documents" or "Related products" section of this page for details on any alternative products, or contact us for further assistance.

Technical Specifications

  • Connection 1 Size: 1/4", 3/8", Two Ferrule Compression, NPT F, NPT M, Single Ferrule Compression
  • Connection 2 Size: 1/4", 3/8", Two Ferrule Compression, NPT F, NPT M, Single Ferrule Compression
  • Stem Type: Blunt, PCTFE
  • Body Type: InLine
  • Body Material: Stainless Steel
Safety Warning

Full Product Description

Parker’s NP6 Needle Valves are severe service, needle valves. They are designed with the packing below the stem threads and a two-piece stem for critical systems up to 6,000 PSI (414 BAR). The packing below the threads protects the flow stream from thread lubricant contamination or washout and also protects the stem threads from potential damaging effects of the media. The two-piece stem produces a non-rotating lower stem for superior, repeatable sealing and reduced packing wear.


Markets:
• Chemical
• Petrochemical
• Oil and Gas
• Power

Features/Benefits:
• Packing below power threads protects thread lubricants from media and isolates the media from the lubricant for severe service applications
• O-ring dust seal in bonnet protects stem threads from external contamination
• Choice of two non-rotating stem types: R-Stem – All metal, blunt stem tip, K-Stem – PCTFE stem tip
• Non rotating lower stem extends packing and valve life
• 316 stainless steel construction
• Inline and angle patterns
• Wide variety of US Customary and SI ports
• Panel mountable
• 100% factory tested
• Optional color coded handles

Applications:
• Solvent Systems
• Critical Shut – Off Systems
Products Connection 1 Size Connection 2 Size Connection 1 Style Connection 2 Style Stem Type Stem Seal Material Body Type Body Material
4A-NP6LR-SSP 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Blunt PTFE InLine Stainless Steel
4A-NP6LK-SSP 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression PCTFE PTFE InLine Stainless Steel
4F-NP6LR-SSP 1/4" 1/4" NPT F NPT F Blunt PTFE InLine Stainless Steel
4F-NP6LK-SSP 1/4" 1/4" NPT F NPT F PCTFE PTFE InLine Stainless Steel
4M-NP6LR-SSP 1/4" 1/4" NPT M NPT M Blunt PTFE InLine Stainless Steel
4M-NP6LK-SSP 1/4" 1/4" NPT M NPT M PCTFE PTFE InLine Stainless Steel
4Z-NP6LR-SSP 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Blunt PTFE InLine Stainless Steel
4Z-NP6LK-SSP 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression PCTFE PTFE InLine Stainless Steel
6A-NP6LR-SSP 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Blunt PTFE InLine Stainless Steel
6A-NP6LK-SSP 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression PCTFE PTFE InLine Stainless Steel
6Z-NP6LR-SSP 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Blunt PTFE InLine Stainless Steel
6Z-NP6LK-SSP 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression PCTFE PTFE InLine Stainless Steel
4A-NP6AR-SSP 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Blunt PTFE Angle Stainless Steel
4A-NP6AK-SSP 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression PCTFE PTFE Angle Stainless Steel
4F-NP6AR-SSP 1/4" 1/4" NPT F NPT F Blunt PTFE Angle Stainless Steel
4F-NP6AK-SSP 1/4" 1/4" NPT F NPT F PCTFE PTFE Angle Stainless Steel
4M-NP6AR-SSP 1/4" 1/4" NPT M NPT M Blunt PTFE Angle Stainless Steel
4M-NP6AK-SSP 1/4" 1/4" NPT M NPT M PCTFE PTFE Angle Stainless Steel
4Z-NP6AR-SSP 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Blunt PTFE Angle Stainless Steel
4Z-NP6AK-SSP 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression PCTFE PTFE Angle Stainless Steel
6A-NP6AR-SSP 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Blunt PTFE Angle Stainless Steel
6A-NP6AK-SSP 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression PCTFE PTFE Angle Stainless Steel
6Z-NP6AR-SSP 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Blunt PTFE Angle Stainless Steel
6Z-NP6AK-SSP 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression PCTFE PTFE Angle Stainless Steel
4A-NP6LR-BN-SSP 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Blunt Nitrile Rubber InLine Stainless Steel
4A-NP6LK-BN-SSP 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression PCTFE Nitrile Rubber InLine Stainless Steel
4F-NP6LR-BN-SSP 1/4" 1/4" NPT F NPT F Blunt Nitrile Rubber InLine Stainless Steel
4F-NP6LK-BN-SSP 1/4" 1/4" NPT F NPT F PCTFE Nitrile Rubber InLine Stainless Steel
4M-NP6LR-BN-SSP 1/4" 1/4" NPT M NPT M Blunt Nitrile Rubber InLine Stainless Steel
4M-NP6LK-BN-SSP 1/4" 1/4" NPT M NPT M PCTFE Nitrile Rubber InLine Stainless Steel
4Z-NP6LR-BN-SSP 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Blunt Nitrile Rubber InLine Stainless Steel
4Z-NP6LK-BN-SSP 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression PCTFE Nitrile Rubber InLine Stainless Steel
6A-NP6LR-BN-SSP 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Blunt Nitrile Rubber InLine Stainless Steel
6A-NP6LK-BN-SSP 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression PCTFE Nitrile Rubber InLine Stainless Steel
6Z-NP6LR-BN-SSP 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Blunt Nitrile Rubber InLine Stainless Steel
6Z-NP6LK-BN-SSP 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression PCTFE Nitrile Rubber InLine Stainless Steel
4A-NP6AR-BN-SSP 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Blunt Nitrile Rubber Angle Stainless Steel
4A-NP6AK-BN-SSP 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression PCTFE Nitrile Rubber Angle Stainless Steel
4F-NP6AR-BN-SSP 1/4" 1/4" NPT F NPT F Blunt Nitrile Rubber Angle Stainless Steel
4F-NP6AK-BN-SSP 1/4" 1/4" NPT F NPT F PCTFE Nitrile Rubber Angle Stainless Steel
4M-NP6AR-BN-SSP 1/4" 1/4" NPT M NPT M Blunt Nitrile Rubber Angle Stainless Steel
4M-NP6AK-BN-SSP 1/4" 1/4" NPT M NPT M PCTFE Nitrile Rubber Angle Stainless Steel
4Z-NP6AR-BN-SSP 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Blunt Nitrile Rubber Angle Stainless Steel
4Z-NP6AK-BN-SSP 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression PCTFE Nitrile Rubber Angle Stainless Steel
6A-NP6AR-BN-SSP 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Blunt Nitrile Rubber Angle Stainless Steel
6A-NP6AK-BN-SSP 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression PCTFE Nitrile Rubber Angle Stainless Steel
6Z-NP6AR-BN-SSP 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Blunt Nitrile Rubber Angle Stainless Steel
6Z-NP6AK-BN-SSP 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression PCTFE Nitrile Rubber Angle Stainless Steel
4A-NP6LR-EPR-SSP 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Blunt Ethylene Propylene Rubber InLine Stainless Steel
4A-NP6LK-EPR-SSP 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression PCTFE Ethylene Propylene Rubber InLine Stainless Steel
4F-NP6LR-EPR-SSP 1/4" 1/4" NPT F NPT F Blunt Ethylene Propylene Rubber InLine Stainless Steel
4F-NP6LK-EPR-SSP 1/4" 1/4" NPT F NPT F PCTFE Ethylene Propylene Rubber InLine Stainless Steel
4M-NP6LR-EPR-SSP 1/4" 1/4" NPT M NPT M Blunt Ethylene Propylene Rubber InLine Stainless Steel
4M-NP6LK-EPR-SSP 1/4" 1/4" NPT M NPT M PCTFE Ethylene Propylene Rubber InLine Stainless Steel
4Z-NP6LR-EPR-SSP 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Blunt Ethylene Propylene Rubber InLine Stainless Steel
4Z-NP6LK-EPR-SSP 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression PCTFE Ethylene Propylene Rubber InLine Stainless Steel
6A-NP6LR-EPR-SSP 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Blunt Ethylene Propylene Rubber InLine Stainless Steel
6A-NP6LK-EPR-SSP 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression PCTFE Ethylene Propylene Rubber InLine Stainless Steel
6Z-NP6LR-EPR-SSP 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Blunt Ethylene Propylene Rubber InLine Stainless Steel
6Z-NP6LK-EPR-SSP 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression PCTFE Ethylene Propylene Rubber InLine Stainless Steel
4A-NP6AR-EPR-SSP 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Blunt Ethylene Propylene Rubber Angle Stainless Steel
4A-NP6AK-EPR-SSP 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression PCTFE Ethylene Propylene Rubber Angle Stainless Steel
4F-NP6AR-EPR-SSP 1/4" 1/4" NPT F NPT F Blunt Ethylene Propylene Rubber Angle Stainless Steel
4F-NP6AK-EPR-SSP 1/4" 1/4" NPT F NPT F PCTFE Ethylene Propylene Rubber Angle Stainless Steel
4M-NP6AR-EPR-SSP 1/4" 1/4" NPT M NPT M Blunt Ethylene Propylene Rubber Angle Stainless Steel
4M-NP6AK-EPR-SSP 1/4" 1/4" NPT M NPT M PCTFE Ethylene Propylene Rubber Angle Stainless Steel
4Z-NP6AR-EPR-SSP 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Blunt Ethylene Propylene Rubber Angle Stainless Steel
4Z-NP6AK-EPR-SSP 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression PCTFE Ethylene Propylene Rubber Angle Stainless Steel
6A-NP6AR-EPR-SSP 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Blunt Ethylene Propylene Rubber Angle Stainless Steel
6A-NP6AK-EPR-SSP 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression PCTFE Ethylene Propylene Rubber Angle Stainless Steel
6Z-NP6AR-EPR-SSP 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Blunt Ethylene Propylene Rubber Angle Stainless Steel
4A-NP6LR-V-SSP 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Blunt Fluorcarbon Rubber InLine Stainless Steel
4A-NP6LK-V-SSP 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression PCTFE Fluorcarbon Rubber InLine Stainless Steel
4F-NP6LR-V-SSP 1/4" 1/4" NPT F NPT F Blunt Fluorcarbon Rubber InLine Stainless Steel
4F-NP6LK-V-SSP 1/4" 1/4" NPT F NPT F PCTFE Fluorcarbon Rubber InLine Stainless Steel
4M-NP6LR-V-SSP 1/4" 1/4" NPT M NPT M Blunt Fluorcarbon Rubber InLine Stainless Steel
4M-NP6LK-V-SSP 1/4" 1/4" NPT M NPT M PCTFE Fluorcarbon Rubber InLine Stainless Steel
4Z-NP6LR-V-SSP 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Blunt Fluorcarbon Rubber InLine Stainless Steel
4Z-NP6LK-V-SSP 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression PCTFE Fluorcarbon Rubber InLine Stainless Steel
6A-NP6LR-V-SSP 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Blunt Fluorcarbon Rubber InLine Stainless Steel
6A-NP6LK-V-SSP 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression PCTFE Fluorcarbon Rubber InLine Stainless Steel
6Z-NP6LR-V-SSP 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Blunt Fluorcarbon Rubber InLine Stainless Steel
6Z-NP6LK-V-SSP 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression PCTFE Fluorcarbon Rubber InLine Stainless Steel
4A-NP6AR-V-SSP 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Blunt Fluorcarbon Rubber Angle Stainless Steel
4A-NP6AK-V-SSP 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression PCTFE Fluorcarbon Rubber Angle Stainless Steel
4F-NP6AR-V-SSP 1/4" 1/4" NPT F NPT F Blunt Fluorcarbon Rubber Angle Stainless Steel
4F-NP6AK-V-SSP 1/4" 1/4" NPT F NPT F PCTFE Fluorcarbon Rubber Angle Stainless Steel
4M-NP6AR-V-SSP 1/4" 1/4" NPT M NPT M Blunt Fluorcarbon Rubber Angle Stainless Steel
4M-NP6AK-V-SSP 1/4" 1/4" NPT M NPT M PCTFE Fluorcarbon Rubber Angle Stainless Steel
4Z-NP6AR-V-SSP 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Blunt Fluorcarbon Rubber Angle Stainless Steel
4Z-NP6AK-V-SSP 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression PCTFE Fluorcarbon Rubber Angle Stainless Steel
6A-NP6AR-V-SSP 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Blunt Fluorcarbon Rubber Angle Stainless Steel
6A-NP6AK-V-SSP 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression PCTFE Fluorcarbon Rubber Angle Stainless Steel
6Z-NP6AR-V-SSP 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Blunt Fluorcarbon Rubber Angle Stainless Steel
6Z-NP6AK-V-SSP 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression PCTFE Fluorcarbon Rubber Angle Stainless Steel
4A-NP6LR-G-SSP 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Blunt Grafoil® InLine Stainless Steel
4A-NP6LK-G-SSP 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression PCTFE Grafoil® InLine Stainless Steel
4F-NP6LR-G-SSP 1/4" 1/4" NPT F NPT F Blunt Grafoil® InLine Stainless Steel
4F-NP6LK-G-SSP 1/4" 1/4" NPT F NPT F PCTFE Grafoil® InLine Stainless Steel
4M-NP6LR-G-SSP 1/4" 1/4" NPT M NPT M Blunt Grafoil® InLine Stainless Steel
4M-NP6LK-G-SSP 1/4" 1/4" NPT M NPT M PCTFE Grafoil® InLine Stainless Steel
4Z-NP6LR-G-SSP 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Blunt Grafoil® InLine Stainless Steel
4Z-NP6LK-G-SSP 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression PCTFE Grafoil® InLine Stainless Steel
6A-NP6LR-G-SSP 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Blunt Grafoil® InLine Stainless Steel
6A-NP6LK-G-SSP 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression PCTFE Grafoil® InLine Stainless Steel
6Z-NP6LR-G-SSP 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Blunt Grafoil® InLine Stainless Steel
6Z-NP6LK-G-SSP 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression PCTFE Grafoil® InLine Stainless Steel
4A-NP6AR-G-SSP 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Blunt Grafoil® Angle Stainless Steel
4A-NP6AK-G-SSP 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression PCTFE Grafoil® Angle Stainless Steel
4F-NP6AR-G-SSP 1/4" 1/4" NPT F NPT F Blunt Grafoil® Angle Stainless Steel
4F-NP6AK-G-SSP 1/4" 1/4" NPT F NPT F PCTFE Grafoil® Angle Stainless Steel
4M-NP6AR-G-SSP 1/4" 1/4" NPT M NPT M Blunt Grafoil® Angle Stainless Steel
4M-NP6AK-G-SSP 1/4" 1/4" NPT M NPT M PCTFE Grafoil® Angle Stainless Steel
4Z-NP6AR-G-SSP 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Blunt Grafoil® Angle Stainless Steel
4Z-NP6AK-G-SSP 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression PCTFE Grafoil® Angle Stainless Steel
6A-NP6AR-G-SSP 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Blunt Grafoil® Angle Stainless Steel
6A-NP6AK-G-SSP 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression PCTFE Grafoil® Angle Stainless Steel
6Z-NP6AR-G-SSP 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Blunt Grafoil® Angle Stainless Steel
6Z-NP6AK-G-SSP 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression PCTFE Grafoil® Angle Stainless Steel

687PDC
687516