12F-U16LR-T-SS - Needle Valve,Union Bonnet 6,000 PSI - U Series | Parker NA
Loading_Icon

Needle Valve,Union Bonnet 6,000 PSI - U Series

Part #: 12F-U16LR-T-SS
  • 12F-U16LR-T-SS - Needle Valve,Union Bonnet 6,000 PSI - U Series
12F-U16LR-T-SS - Needle Valve,Union Bonnet 6,000 PSI - U Series
Parker's union bonnet needle valves, U Series have been engineered for use in high pressure and high temperature instrumentation and industrial applications. These severe service needle valves have packing below the threads to protect the valve stem

Technical Specifications

Body Material:Stainless Steel 316
Connection 2 Style:NPT F
Packing Material:PTFE
Connection 1 Style:NPT F
Connection Size:3/4"
Flow Capacity (Cv):1.82
Maximum Operating Pressure:6000 psi, 414 barg
Minimum Operating Temperature:-54 °C, -65 °F
Maximum Operating Temperature:450 °F
Connection Size 2:3/4"
Stem Type:Regulating
Maximum Operating Temperature (C):232
Valve Type:Needle Valve Inline Pattern

Item Information

CAD Drawings + Files

Related Documents

Find a Distributor

Division Contact

Parker Hannifin Corporation

Instrumentation Products Division
1005 A Cleaner Way
Huntsville, AL 35805 USA

Phone:+1 (256) 881-2040