6000 Series Compressed Air Filters | Product Series

Filter by

    No filters selected

Maximum Flow Rate (cfm)

Port Connection (inch)

Filtration Efficiency

Available Accessories

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
6000 Series Compressed Air Filters

6000 Series Compressed Air Filters

Parker Balston 6000 series stainless steel compressed air filters remove 99.99% of 0.01 micron particles and droplets

Technical Specifications

  • Brand: Balston
  • Filter Efficiency Rating: Vapor Removal, 99.9999+ %, 93 %, 99.99 %
  • Maximum Operating Pressure: 150 psig, 175 psig, 10 barg, 12 barg
  • Port Type: NPT
  • Filter Type: Coalescing
  • Maximum Flow Rate: n/a m3/min, 42 to 646 m3/min, n/a CFM, 6.8 to 259 CFM
  • Micron Rating: 0.01 micron
  • Materials of Construction: Head, Bowl: 316 Stainless Steel, Internals: Acetal, Seals: Viton , Head, Bowl, Internals: 304 Stainless Steel, Seals: Buna-N Food Grade
  • Maximum Operating Temperature: 140 °F, 120 °F, 60 °C, 49 °C
  • Minimum Operating Temperature: -150 °F, -100 °C
  • Width: 1.5 to 4 inch, 38 to 120 mm
  • Height: 4.2 to 10 inch, 117 to 300 mm
  • Weight: 3.5 to 12 lb, 1.6 to 5.5 kg
  • Drain Port Size: 1/4 to 1 inch
  • Compatible Element: N.A., 070-063-SA, 070-063-DX, 070-063-BX, CI-100-12-000, 100-12-SA, 100-12-DX, 100-12-BX, CI-100-18-000, 100-18-SA, 100-18-DX, 100-18-BX, CI-200-176-000, 200-176-SA, 200-176-DX, 200-176-BX, CI-200-185-000, 200-185-SA, 200-185-DX, 200-185-BX
  • Port Size: 1/4 to 1 inch
  • Optional Accessories: Manual Drain, Auto Drain
Safety Warning

Full Product Description

Parker Balston 6000 series stainless steel compressed air filters protect equipment and delicate instruments from the dirt, water, and oil usually found in compressed air and other gases. These filters will remove contaminants at a very high efficiency - up to 99.99% for 0.01 micron particles and droplets. Liquid releases from the filter cartridge to an automatic drain as rapidly as it enters the filter. This allows the filter to continue removing liquids for an unlimited time without loss of efficiency for flow capacity. Select 1/4" to 1" line filters are constructed of 304 stainless steel and are designed to hold up to the harshest environments.

Related Documents

×
Products Maximum Flow Rate (cfm) Port Connection (inch) Filtration Efficiency Available Accessories
6102N-0A2-000 N.A. 1/4 Vapor Removal Manual Drain
6102N-0A2-SA N.A. 1/4 99.9999+% Manual Drain
6102N-0A2-DX 25 1/4 93% Manual Drain
6102N-0A2-BX 6.8 1/4 99.99% Manual Drain
6102N-0A1-000 N.A. 1/4 99.99% Auto Drain
6102N-0A1-SA N.A. 1/4 99.9999+% Auto Drain
6102N-0A1-DX 25 1/4 93% Auto Drain
6102N-0A1-BX 6.8 1/4 99.99% Auto Drain
6002N-0A2-000 15 1/4 Vapor Removal Manual Drain
6008N-0A1-SA 77 3/4 99.9999+% Auto Drain
6008N-0A1-DX 380 3/4 93% Auto Drain
6008N-0A1-BX 77 3/4 99.99% Auto Drain
6006N-0A1-000 53 3/4 Vapor Removal Auto Drain
6006N-0A1-SA 70 3/4 99.9999+% Auto Drain
6006N-0A1-DX 259 3/4 93% Auto Drain
6006N-0A1-BX 70 3/4 99.99% Auto Drain
6008N-0A2-000 67 3/4 Vapor Removal Manual Drain
6008N-0A2-SA 77 3/4 99.9999+% Manual Drain
6008N-0A2-DX 380 3/4 93% Manual Drain
6008N-0A2-BX 77 3/4 99.99% Manual Drain
6008N-0A1-000 67 3/4 Vapor Removal Auto Drain
6904N-0A2-DX 63 1/2 93% Manual Drain
6904N-0A2-BX 25 1/2 99.99% Manual Drain
6904N-0A1-000 15 1/2 Vapor Removal Auto Drain
6904N-0A1-SA 25 1/2 99.9999+% Auto Drain
6904N-0A1-DX 63 1/2 93% Auto Drain
6904N-0A1-BX 25 1/2 99.99% Auto Drain
6004N-0A2-000 39 1/2 Vapor Removal Manual Drain
6004N-0A2-SA 63 1/2 99.9999+% Manual Drain
6004N-0A2-DX 137 1/2 93% Manual Drain
6002N-0A2-SA 25 1/4 99.9999+% Manual Drain
6002N-0A2-DX 63 1/4 93% Manual Drain
6002N-0A2-BX 25 1/4 99.99% Manual Drain
6002N-0A1-000 15 1/4 Vapor Removal Auto Drain
6002N-0A1-SA 25 1/4 99.9999+% Auto Drain
6002N-0A1-DX 63 1/4 93% Auto Drain
6002N-0A1-BX 25 1/4 99.99% Auto Drain
6904N-0A2-000 15 1/2 Vapor Removal Manual Drain
6904N-0A2-SA 25 1/2 99.9999+% Manual Drain
6004N-0A2-BX 63 1/2 99.99% Manual Drain
6004N-0A1-000 39 1/2 Vapor Removal Auto Drain
6004N-0A1-SA 63 1/2 99.9999+% Auto Drain
6004N-0A1-DX 137 1/2 93% Auto Drain
6004N-0A1-BX 63 1/2 99.99% Auto Drain
6006N-0A2-000 53 3/4 Vapor Removal Manual Drain
6006N-0A2-SA 70 3/4 99.9999+% Manual Drain
6006N-0A2-DX 259 3/4 93% Manual Drain
6006N-0A2-BX 70 3/4 99.99% Manual Drain

687PDC
688031