X-Flow Mass Flow Controller | #601XFJAAD00V


LOADING IMAGES
601XFJAAD00V
Click to View CAD Model

X-Flow Mass Flow Controller | #601XFJAAD00V

The Parker X-Flow™ is a simplified mass flow controller for your instrument, lab or process needs. Fast, Reliable and Repeatable performance designed for OEM, Laboratory, or Process flow control instrumentation.


Technical Specifications

  • Control Method: Analog: 0-5 Vdc Digital: RS232, Modbus-RTU, Modbus-ASCII (RS485)
  • Maximum Flow (lpm): 0.8 to 2
  • Accuracy: ± 1.0% Full Scale
  • Repeatability: < 0.2 % of Reading
  • Operating Temperature: 32 to 122 °F, 0 to +50 °C
  • Pressure Rating: 145 PSIG, 10 Bar psi
  • Wetted Material: Stainless Steel 316L or comparable, FKM
  • Size: 4.4 x 1 x 3" (11.1 x 2.5 x 7.7 cm)
  • Power Supply Voltage: '+15-24 Vdc
  • Communication Interface: 9-pin D-connector (male)
Safety Warning

Item Information

The Parker X-Flow™ is a streamlined Thermal Mass Flow Controller that controls flow from 0.8 ml/min to 20 l/min with a 1% accuracy & a max pressure of 145 PSIG. X-Flow™ delivers fast, repeatable and reliable high accuracy flow control through proven Constant Thermal By-Pass Mass Measurement technology coupled with our most popular digital communication protocols. X-Flow™ is calibrated to your specific conditions and includes the Parker Tracking system that assists with your annual asset calibration needs, delivering a higher level of productivity, efficiency and reliability.

Markets:
Laboratory and Process Instrumentation
Pharma/Bio-Pharma Equipment
Air Quality Monitoring System
Furnace and Coatings

Features/Benefits:
Fast, Repeatable and Reliable Performance
Premium Accuracy with Proven Thermal Mass Flow Sensor and Laminar Flow Element
Easy to integrate into your new or existing systems
Asset calibration management software included
Cleaned for Analytical Use
Fails shut with Normally Closed Valve for safe operation
CE, REACH and RoHS II

Applications:
Gas Control for Laboratory and Process Equipment
Burner Ratio Control for Ceramics and Metals
Process and Environmental Analyzers
Emissions Monitors and Calibrators

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Phone

(603) 595 1500

Fax

(603) 595 8080

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821