Sea Recovery Coral Sea Series - Horizontal, or Vertical | #6200 4H


LOADING IMAGES
Coral_Sea_Series

Sea Recovery Coral Sea Series - Horizontal, or Vertical | #Coral_Sea_Series

The Sea Recovery Coral Sea Series Horizontal Watermaker is engineered for industrial strength production with a space saving design. Up to 6,200 GPD, including electric monitoring, and an LCD touchscreen, a great desalination choice for large yachts.


Technical Specifications

  • Water Production (GPD): 6, 200
  • Configuration: Horizontal
  • Brand: Sea Recovery
  • Application: Leisure Marine and Commercial
  • Product Type: Watermaker
  • Performance: ± 15% at 820 psi / 57 bar, 77°F / 25°C & 35000 ppm TDS typical sea water
  • Water Flow Rate: 6200 gal/day, 23470.0 L/day
  • Pump Type: Exclusive high efficiency Booster Pump, Standard Radial Axial High Pressure Pump that is water lubricated and requires no oil changes; Optional: High Pressure Plunger Pump
  • Reverse Osmosis Membrane Type: Selected High Rejection/High Yield aromatic tri-polyamid, thin film composite, spiral wound, single pass, high rejection reverse osmosis membrane element
  • Filter Type: Sea Strainer with a cleanable Monel Mesh Screen filter, Charcoal Filter Assembly, Commercial Prefilter, and Oil Water Separator
  • Power Source: AC
  • Pressure Adjustment Control Type: Automatic
  • Minimum Inlet Pressure Rating: 1" ANSI Threaded Flange
  • Salt Rejection: 99.2 %, 99.4 % Average
  • Salinity Monitoring: Automatic electronic monitoring.Temperature compensated with the digital continuous readout.The salinity monitoring components of the system give a continuous TDS readout in ppm (parts per million), are temperature compensated, and of a fail safe design.
  • Salinity Range: Designed for seawater use up to 50000 ppm TDS (NaCl) (typical seawater salinity is 35000 ppm.)
  • Water Feed Temperature Range: 122.0 °F Maximum, 50.0 °C Maximum, 33.0 °F Minimum, 0.5 °C Minimum
  • Output Water Temperature Range: Ambient to Feed Water Temperature
  • Feed Water Flow Rate: 10.2 gal/min, 39.0 L/min depending on system.
  • Chlorine Tolerance: 0.1 ppm
  • pH Range: 3 to 11 (typical seawater pH is 8)
  • Pressure Rating: 35 psi Feed Water Maximum, 2.41 bar Feed Water Maximum, 2.46 kg-cm2 Feed Water Maximum
  • Operation Type: Seawater nominal 820 psi / 56.5 bar / 57.66 Kg/cm2
  • Weight: 850 lb, 386 kg
  • Height: 29 inch, 739.0 mm
  • Width: 34.58 inch, 880.0 mm
  • Length: 64.25 inch, 1632.0 mm
  • External Water Installation Connection Type: See Brochure Under Product Support
Safety Warning

Item Information

The Sea Recovery Coral Sea Series Horizontal Watermaker has large, yet efficient production capabilities.  Able to produce up to 6,200 GPD (23,470 LPD), a great desalination choice for large yachts and other applications.  Durably constructed, while combining industrial-strength production,space saving designs, and convenient style  configurations – the perfect watermaker for large yachts, as well as commercial fishing vessels, work boats, oil rigs, charter boats, and onshore facilities such asvillas, small hotels, and private residences.

Rugged and reliable operation specifically designed to perform heavy duty operations makes this watermaker able to produce water at any time and any place.  Freedom from space restrictions, the Coral Sea Series has the ability to fit in any large yacht.  (Available in modular, horizontal, and vertical style configurations).  Equipped with semi-automated functions: user-friendly LCD touch screen interface displays pictorial images of all operating conditions, self adjusts to any feed water condition, and automatic shut down, timed or product quantity.  Also featuring: noise reduction design, stainless steel high-pressure piping, hard plumbed low pressure piping, Chemical Duty motors, new robust prefiltration housings, dual overpressure protection, brine and product water readings in digital and analog format, and multiple safety systems, this desalinator is a perfect match for those with large capacity needs.

Technology:
• Membrane technology allows our watermakers to maximize the most space per gallon than any other systems on the market
• The Coral Sea is also user friendly, featuring electronic monitoring, an LCD touchscreen, and the latest in watermaking technology
• All functions are displayed on to the LCD touch screen and/or remote, allowing users to monitor and control the system from any location on the boat
Meters/Monitors:
• Exclusive Salinity Meter shows actual product water quality, an essential tool for product water monitoring
• Product water quality is displayed in bar graph format with 10 additional LEDs
• Solid state electronic Flow Meters for visual monitoring of the product water and feed water flow used to calculate production rates of the system
• The Coral Sea's electronic meters also monitor these important functions: fresh water flow, brine discharge flow, an dproduct water flow
• Hour Meter for keeping accurate ship's logs & schedule preventative maintenance
• Micro Processor Controlled Electronics provide state-of-the-art technology and reliability with weekly Automatic Fresh Water Flush Timing and sequential starting of electric motors with manual override
Service/Maintenance:
• A comprehensive manual with exploded part views and connection drawings for installation, operation, maintenance, and other pertinent guidelines
• Worldwide Service and Sales Network for immediate attention regardless of location
• Technical service dedicated to excellent system performance
Pump:
• Exclusive high efficiency Booster Pump
• Standard Radial Axial High Pressure Pump that is water lubricated and requires no oil changes
• Optional: High Pressure Plunger Pump
Materials:
• Lightweight aluminum design
• Unique Low Voltage Control Circuitry, shielded terminals, and covered high voltage components for end-user safety
• Dedicated heavy duty Magnetic Latching Relays for each motor integrated in the system
• New High rejection / High yield membrane element that produces higher quality product water
• Chemical Duty Motors
• Fiberglass Reinforced High Pressure Membrane Vessel eliminates corrosion, is stronger, and more durable
• 316 Stainless Steel Pressure Transducers for accurate measurement of system functions
Safety:
• A failsafe Product Water Diversion Valve
• Unique Low Voltage Control Circuitry, shielded terminals, and covered high voltage components for end-user safety
• Functions that ensure your safety, equipped with sensors, that when triggered, automatically shut down the system
• To ensure safe operation, the Coral Sea will shut down when: pre-filter maintenance is required and/or operating pressure limit is exceeded
Accessories:
• Remote matching touch screens available
• Clear viewable Sea Strainer with a cleanable Monel Mesh Screen filter for ultimate corrosion resistance and large particulate removal (Optional)
• Commercial Prefilter, Oil Water Separator, pH Neutralizer, and Automatic Fresh Water Flush are available as an option

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
941281