Air Brake D.O.T. Compression Style Fittings for J844 Tubing - NTA | #62NBH-4


LOADING IMAGES
62NBH-4
Click to View CAD Model

Air Brake D.O.T. Compression Style Fittings for J844 Tubing - NTA | #62NBH-4

Parker's NTA compression style air brake fittings meet D.O.T. FMVSS 571.106 specifications and the functional requirements of SAE J246 and SAE J1131.


Technical Specifications

  • Connection 1 Tube O.D. (inch): 1/4
  • Connection 2 Tube O.D. (inch): 1/4
  • Connection 2 Thread Size (inch): na
  • Connection 2 Style: Compression
  • Connection 3 Thread Size (inch): na
  • Connection 1 Style: Compression
  • Connection 3 Style: na
  • Shape: Bulkhead
  • Style: Tube to Tube
  • Body Material: Brass, Brass
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Tube Material: SAE J844 Type A & B Nylon Tubing, Stainless Steel
  • Application: Air Brake, Accessories
  • Nut Material: Brass
  • Sleeve Material: Brass
  • Thread Sealant Material: Vibra-Seal 516
  • Specifications Met: DOT FMVSS 571.106, SAE J1131, SAE J246

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Being the world’s leader in leak free technologies Parker’s NTA fittings utilize a ribbed sleeve for compression and positive grip. NTA fittings meet SAE J246, SAE J1131 and D.O.T. FMVSS571.106 specifications. NTA fittings have a pre-applied thread sealant on all male pipe threads. Electroless nickel plated bodies can be used with bio-diesel.

Use with the following Parker Parflex Division J844 tubing
• 1120 Nylon Air Brake Tubing
• 1320 Quantum Elastomeric Air Brake Tubing

Markets:

• Heavy duty truck
• Trailer
• Mobile

Features/Benefits:

• D.O.T. compression style fittings for repairing truck and trailer air brake lines
• For use in air brake systems on semi-trucks, trailers, buses, mobile equipment and farm implements
• Ribbed sleeve for compression and positive grip
• Stainless Steel tube support
• Meets D.O.T. FMVSS 571.106, SAE J246 and SAE J1131
• Electroless nickel plated bodies can be used with bio-diesel
• All brass air brake fitting
• Use with J844 type A & B nylon tubing in air brake systems
• Pre-applied thread sealant

Applications:
• Air brakes
• Air tanks
• Air ride
• Sliders
• Tire inflation
• Primary & secondary air lines
• Cab controls

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547