Polymer Cartridges: Carstick® and Carstick+ | #6300 06 00


LOADING IMAGES
6300 06 00 6300 06 00

Polymer Cartridges: Carstick® and Carstick+ | #6300 06 00

Carstick® is a fully integrated cartridge providing instant connection between the housing and the tubing. It can be inserted in elastic polymers, brass, aluminum cavities. This is the right connection solution for energy, space and time saving.


Technical Specifications

  • Product Style: Carstick® Not Removable Cartridge
  • Tube Outside Diameter: 6 mm (O.D.)
  • Compatible Fitting Material: Elastic Polymers, Brass, Aluminum
  • Seal Material: EPDM
  • Brand: Parker, Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment, Electronics, Semiconductor, Food & Beverage, Healthcare & Life Sciences, Power Generation, Renewable Energy
  • Application: Water Treatment, Electronics, Semiconductor, Automotive, Food & Beverage
  • Technology: Fluid & Gas Handling
  • Product Type: Push-to-Connect Cartridges
  • Product Style: Carstick® Not Removable Cartridge
  • Product Series: Carstick®
  • Maximum Operating Pressure: up to 232 psi, up to 16 bar
  • Vacuum Pressure Rating: 755 mm-Hg, 29.72 inch-Hg
  • Shape: Straight
  • Configuration: Tube to Port
  • Connection 1 Type: Tube
  • Connection 1 Size: 6 mm Tube O.D.
  • Connection 2 Type: Housing
  • Connection 2 Size: n/a
  • Maximum Operating Temperature: 130 °C, 266 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • For Fluid Type: Air (Compressed Air), Water (Drinking Water), Food & Beverage (All beverages), Hydrogen, Inert Gases, Steam, Coolants, Industrial Gases (Oxygen)
  • Seal Material: EPDM
  • Gripping Ring Material: Stainless Steel
  • Quantity per Box: 50
  • Package Type: Tube Packaging
  • Connection Type: Push-in
  • Body Material: Technical Polymer

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Carstick® is a fully integrated one-piece cartridge providing instant connection between the housing and the tubing. It can be inserted in elastic polymers, brass, aluminum non-threaded and non-grooved cavities. Carstick® allows the optimization of your system design and enables the automation of your manufacturing process. This is the right connection solution for energy, space and time saving.

 

Carstick+ is an extended version of Carstick®. This push-in fitting can be inserted with a low effort. It is suitable for a large range of housing materials including non-elastic polymers. It is removable without damaging its cavity making it reusable.

 

Carstick® and Carstick+ push-to-connect cartridges enable a quick tube connection and can be used in various low-pressure applications such as liquid and pneumatic applications. Please, look out for the below list of industries Carstick® and Carstick+ can be used for:

 

Industries:
•Automation
•Industrial
•Transportation
•Food & Beverage
•Thermal Management
•Life Sciences

Features/Benefits:

 

Carstick®

•Media: Drinking water, beverage, steam, glycol, deionized water, coolant, compressed air, inert gas
•Materials: technical polymer, brass or chemical nickel-plated brass, stainless steel, NBR or EPDM (FKM on demand)
Compressed air applications (NBR)
•Pressure: vacuum to 20 bar
•Temperature: -20°C to +80°C
Liquid applications (EPDM)
•Pressure: vacuum to 16 bar
•Temperature: -20°C to +95°C (+130°C for D4, D6, D8)
Low temperature applications (NBR)
•Pressure: vacuum to 16 bar
•Temperature: -40°C to +80°C

 

Carstick+

•Media: drinking water, beverage, steam, glycol, deionized water, coolant, compressed air, inert gas
•Materials: technical polymer, stainless steel, EPDM or FKM (NBR on demand)
EPDM version
•Pressure: up to 16 bar
•Temperature: up to +120°C
FKM version
•Pressure: up to 16 bar
•Temperature: up to +140°C

 

Shared benefits of Carstick and Carstick+

•Productivity Saving – one single component
•Carstick® and Carstick+ are designed to be automatically inserted
•No need to groove your cavity
•Seal pre-assembled and protected
•Ready-to-use packaging - Carstick® and Carstick+ packaging facilitates the automatic assembly process
•Fluid integrity is assured since the only component in contact with the convey fluid is the seal

 

Carstick+ additional benefits

•Removable – in case of failure during the insertion Carstick+ can be removed without damaging the housing
•Universal cavity – Carstick+ can be inserted in various materials without any specific development
•Space saving – This is the most compact cartridge on the market

Applications:

For Automation & Industrial:
•Packaging manufacturing
•Robotic
•In-plant automotive
•Pneumatics
•Solenoid valves
•Pneumatic cylinders
For Food & Beverage
•Coffee machine
•Water dispenser
•Water treatment
For Thermal Management
•Semiconductor manufacturing
•Power generation (li-ion battery, frequency converter, drive)
•Welding device/robot
•Data center
•Supercomputer
•Lithography machinery
For Transportation:
•Pneumatic suspension
•Auxiliary pneumatic system for cab and seat
For Life Sciences:
•Medical respiratory device

•Anaesthesia machine

• Dental chair 


Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098