638B056F0STOPDN000RM1 - OBSOLETE: Standalone Servo Drive/Controller - 638 Series [638B05] : 5A / 3*230-480VAC (4.6kVA) | Parker NA

OBSOLETE: Standalone Servo Drive/Controller - 638 Series [638B05] : 5A / 3*230-480VAC (4.6kVA) | #638B056F0STOPDN000RM1

638B056F0STOPDN000RM1

OBSOLETE: Standalone Servo Drive/Controller - 638 Series [638B05] : 5A / 3*230-480VAC (4.6kVA) | #638B056F0STOPDN000RM1 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Brand: Parker
  • Product Type: Servo Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: 638
  • Input Voltage: 3*230 VAC, 3*400/480 VAC
  • Continuous Output Current Rating: 5 A
  • Compatible Motor Type: Brushless Servo, Direct Drive Servo
  • Compatible Feedback Device: EnDat Absolute Encoder, Hiperface Absolute Encoder, Incremental Encoder, Resolver
  • Modes of Control: Analog Command Input, Electronic CAM, Electronic Gearing, Position Control (External Command), Programmable Control - Proprietary Language, Step/Direction Command Input, Torque Control (External Command), Velocity Control (External Command)
  • Communication Interface: CANopen, Profibus, RS232/RS485
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Specifications Met: CE (EMC & LVD), RoHS Compliance, UL Listed, cUL Listed
Safety Warning

Item Information

638 series servo drives are suitable for all servo applications, from simple speed or current control to most complex positioning applications. The processor of 638 series servo drives gives a rapid response time to the control circuits of 105 μs. Numerous expansion slots allow 638 series servo drives to reach a high degree of versatility, opening access to a wide variety of fieldbus communication and feedback sensors options.

Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing

Features/Benefits:
• Integrated motion controller and embedded PLC functions
• Programmable electronic cam
• 3 configurable trajectory generators
• Hiperface and SSI encoder inputs options

Applications:
• Handling Machines
• Packaging Machines

Technical Specifications:
 Supply Voltage : 3*230 VAC (±10 %) / 3*400/480 VAC (±10 %), 50 - 60 Hz
 Continuous Current : 5 Arms
 Peak Current : 10 A
 Overload : 200 % for 5 secs

Input / Outputs (X10 Plug):
• 8 Digital inputs (24 V) including 2 interrupts
• 5 Digital outputs (24 V) including 3 opto-coupled (configurable) and 2 relays (1 configurable, 1 for drive ready)
• 2 Analog inputs (0 - 10 V, ±10 V)
• 2 Analog outputs (±10 V)

Configurable Feedback Interface (X30 plug):
• Resolver input (standard)
• Hiperface encoder input (option)
• Sine / Cosine encoder input (option)

Optional Flash Memory Chip (X300 - module):
• Storage of complete drive data (firmware, function code, parameters, applications program)

Configurable Multi-Function Interface (X40 plug):
• Incremental encoder input
• Incremental encoder output
• Stepper-motor input
• Absolute single or multi-turn SSI encoder input Communication
• Serial communication (COM1 Interface) RS232
• Application communication (COM2 Interface)
• RS232, RS422, RS485
• Profibus-DP
• CANopen DS402
• Inter axis communication (COM3 Interface) Parker System bus / RS485

I/O Extension:
• 5 Digital Inputs / 2 Digital Outputs (COM2 Interface)
• 14 Digital Inputs / 10 Digital Outputs (X200 Plug)
• 4 Digital Inputs / 4 Digital Outputs (X120 Plug)

Safety:
• STO: Safety torque off in accordance with EN13489-1 Category 3, Performance
Level d and EN1037 as standard (connector STO X11)
• Brake / PTC output (BR/TH X62 Plug)

Standards & Conformance:
• CE marked:
• EN61800-3 (EMC compliance) with integral filter
• EN50178 (Safety, low voltage)
• UL certification

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859