THERM-A-GAP GEL 20 Thermally Conductive Gel | #65-00-GEL20-0010


LOADING IMAGES
65-00-GEL20-0010

THERM-A-GAP GEL 20 Thermally Conductive Gel | #65-00-GEL20-0010

Parker Chomerics THERM-A-GAP™ GEL 20 is a dispensable gel that has 2.4 W/m-K Thermal Conductivity as a one component fully cured system.


Technical Specifications

  • Package Type: 10cc Luer-Lok Syringe
  • Specifications Met: RoHS, UL 94 V-0
  • Color: Dark Blue
  • Flow Rate: 24 g/min
  • Specific Gravity: 2.85
  • Thermal Conductivity: 2.4 W/m-K
  • Heat Capacity: 1.25 J/g-K
  • Coefficient of Thermal Expansion: < 300 ppm/K
  • Operating Temperature: -55 to 200 °C, -67 to 392 °F
  • Dielectric Strength: 200 VAC/mil
  • Volume Resistivity: 10^12 ohm-cm
  • Dielectric Constant: 4 @ 100 KHZ
  • Dissipation Factor: 0.003 @ 1 MHZ
  • Flammability Rating: UL 94 V-0
  • Outgassing Total Mass Loss: 0.27 % TML (0.06% CVCM)
  • Shelf Life: 18 Months
  • Minimum Bondline Thickness: 0.004 inch, 0.10 mm
  • Polymer Material Options: Silicone Rubber (VMQ, PVMQ)
Safety Warning

Item Information

Parker Chomerics THERM-A-GAP GEL 20 is a moderate performance, one component, dispensable thermal interface material with 2.4 W/m-K thermal conductivity developed to conduct heat from electronics to a heat sink or enclosure.

The material’s heavy paste-like consistency enables controlled dispensing, applied in variable thicknesses to suit application needs. THERM-A-GAP GEL 20 requires low compressive force to deform under assembly pressure subjecting components, solder joints and leads to minimal stresses.

It is formulated to accommodate today’s high reliability requirements for thermal cycling & high temperature environments.

Features and Benefits:
• Thermal conductivity: 2.4 W/m-K
• Low compression force
• Excellent consistency and long term reliability
• Low oil bleeding
• Resists movement under vibration
• Superior Tackiness

Product Attributes:
• Provides low thermal impedance at thin and thick gaps
• Accommodates variety of bond line thicknesses
• Compatible with high volume, automated dispense equipment
• Proven reliability in extreme temperature cycling and shock & vibration
• Deflects easily under low compressive forces, decreasing stress on components and therefore decreasing component failure

Typical Applications:
• Automotive electronic control units (ECUs)
• Converter & Inverter & OBC
• ADAS control Module
• Vehicle Infotainment
• Power Supplies & Semiconductors
• Memory & Power Modules
• Microprocessors / Graphics Processors
• Flat Panel Displays & Consumer Electronics

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336