THERM-A-GAP GEL 30G High Performance Fully Cured Dispensable GELS | #65-00-GEL30G-0300


LOADING IMAGES
65-00-GEL30G-0300

THERM-A-GAP GEL 30G High Performance Fully Cured Dispensable GELS | #65-00-GEL30G-0300

Parker Chomerics THERM-A-GAP™ GEL 30G is a 3.5 W-m/K, fully cured dispensable thermal interface gel with added glass beads for bondline thickness control.


Technical Specifications

  • Packaging: 300cc Aluminum Cartridge
  • Color: Pink
  • Flow Rate: 20 g/min
  • Specific Gravity: 3.1
  • Deflection at Pressure: n/a
  • Film Thickness: 0.1 mm
  • Thermal Conductivity: 3.5 W/m-K
  • Heat Capacity: 1 J/g-K
  • Coefficient of Thermal Expansion: 150 ppm/K
  • Operating Temperature: -67 to 392 °F
  • Dielectric Strength: 200 VAC/mil
  • Volume Resistivity: 10^14 ohm-cm
  • Dielectric Constant: 7 @ 100 KHZ
  • Dissipation Factor: 0.002 @ 100 KHZ
  • Specifications Met: UL 94 V-0, RoHS
  • Outgassing Total Mass Loss: 0.15 % TML (0.05% CVCM)
  • Shelf Life: 18 Months
Safety Warning

Item Information

Parker Chomerics THERM-A-GAP™ Gel 30G s a 3.5 W-m/K, fully cured dispensable thermal interface gel with added glass beads for bondline thickness control. It requires no mixing or curing, providing superior design flexibility.


Features/Benefits:
• Same as THERM-A-GAP GEL 30, but with added glass beads for bondline thickness control
• Fully-cured / No pump out
• High bulk thermal conductivity
• Low thermal impedance
• Ultra low compression force
• High tack surface & reworkable
• Proven long-term reliability


Product Attributes:
• Provides low thermal impedance at thin and thick gaps, allowing use of common heat spreaders
• Proven reliability in extreme temperature cycling and shock & vibration
• Deflects easily under very low compressive forces, decreasing stress on components thus decreasing component failures.
• Accommodates a variety of bond line thicknesses for application to multiple devices
• Successfully used to fill a variety of different gap thickness
• Compatible with high volume, automated dispense processes
• Meets Telcordia (Bellcore) silicone specifications


Typical Applications:
• Automotive Electronic Control Units (ECU’s)
• Power Supplies & Semiconductors
• Memory & Power Modules
• Microprocessors / Graphics
• Processors
• Flat Panel Displays & Consumer Electronics

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336