THERM-A-GAP GEL 45 High Performance Fully Cured Dispensable GELS | #65-00-GEL45-0010


LOADING IMAGES
65-00-GEL45-0010

THERM-A-GAP GEL 45 High Performance Fully Cured Dispensable GELS | #65-00-GEL45-0010

Parker Chomerics THERM-A-GAP™ Gel 45 is a single-component, fully cured, dispensable gel with 4.5 W/m-K Thermal Conductivity


Technical Specifications

  • Packaging: 10cc Manual Dispense Syringe
  • Color: Black
  • Flow Rate: 55 g/min
  • Specific Gravity: 3.1
  • Deflection at Pressure: n/a
  • Film Thickness: 0.0889 mm
  • Thermal Conductivity: 4.5 W/m-K
  • Heat Capacity: 1 J/g-K
  • Coefficient of Thermal Expansion: 150 ppm/K
  • Operating Temperature: -67 to 392 °F
  • Dielectric Strength: 200 VAC/mil
  • Volume Resistivity: 10^14 ohm-cm
  • Dielectric Constant: 7 @ 100 KHZ
  • Dissipation Factor: 0.002 @ 100 KHZ
  • Specifications Met: UL 94 V-0, RoHS
  • Outgassing Total Mass Loss: 0.15 % TML (0.05% CVCM)
  • Shelf Life: 18 Months
Safety Warning

Item Information

Parker Chomerics THERM-A-GAP™ Gel 45 is a fully cured dispensable gel that has 4.5 W/m-K thermal conductivity and is designed as a one component fully cured system. This allows the elimination of time consuming hand assembly, decreasing installation costs and reducing customer manufacturing and purchasing (logistical) complexity. These products require no mixing or curing, providing superior design flexibility.

Features/Benefits:
• Easily dispensable
• Fully-cured / No pump out
• High bulk thermal conductivity
• Low thermal impedance
• Ultra low compression force
• High tack surface & reworkable
• Proven long-term reliability

Product Attributes:
• Provides low thermal impedance at thin and thick gaps, allowing use of common heat spreaders
• Proven reliability in extreme temperature cycling and shock & vibration
• Deflects easily under very low compressive forces, decreasing stress on components thus decreasing component failures.
• Accommodates a variety of bond line thicknesses for application to multiple devices
• Gel 45 has been successfully used to fill a variety of different gap thickness
• High bulk thermal conductivity
• Excellent performance-to-price
• Compatible with high volume, automated dispense processes
• Meets Telcordia (Bellcore) silicone specifications

Typical Applications:
• Automotive Electronic Control Units (ECUs)
• Power Supplies & Semiconductors
• Memory & Power Modules
• Microprocessors / Graphics
• Processors
• Flat Panel Displays & Consumer Electronics

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336